Brocade compatible SFP transceiver supports up to 40km link lengths over single-mode fiber (SMF) via an LC duplex connector. Each SFP transceiver module is individually tested to be used on a series of Brocade switches, routers, servers, network interface card (NICs) etc.
Featuring low power consumption, the hot swappable 1G SFP transceiver is ideal for Internet Service Provider (ISP) Gigabit Ethernet communication links, Enterprise LAN & SAN Networks, Data Center LAN & SAN Networks and other optical links.
Click to open expanded view
Brocade C42 1G-SFP-ZRD-1543.73 Compatible SFP 1000BASE-DWDM 1543.73nm 100GHz 40km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission
#47933
#47933
272,51 € (Incl. VAT)
FS P/N: DWDM-SFP1G-ZX
16 Sold
302 Reviews
2 Questions
Wavelength:
Pre-order, Ship by 24 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Brocade 1G-SFP-ZRD-1543.73 Compatible 1000BASE-DWDM SFP Transceiver Module (SMF, 1543.73nm, 40km, LC, DOM)
Specifications
Brocade Compatible
1G-SFP-ZRD-1543.73
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1000Mbps
Wavelength
1543.73nm
Max Cable Distance
40km
Connector
Duplex LC
Optical Components
DFB DWDM
Media
SMF
DOM Support
YES
TX Power
0~5dBm
Receiver Sensitivity
< -24dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
* FS standard transceivers are fully compatible with Cisco equipment. Click
for more information.
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
1G Connectivity for Data Center
Featured with low power consumption, the DWDM SFP transceivers provides a cost-efficient solution via using a single-fiber solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
249
37
16
0
0
S***q
Hong Kong, China
February 13, 2022
You can learn more taking this module apart than from some MIT courses. Totally worth the money.
Verified Purchase
Helpful 2
Comment 0H***s
United States
April 25, 2020
Used the module for our 20km link. FS guys advised that we’d better use fiber attenuator of 5dB to ensure the performance over the link. We took this advice, and bought the module and attenuator together. My link was stable without any packet loss.
Verified Purchase
Helpful 10
Comment 0T***n
United States
April 10, 2020
Looking for cost-effective SFP DWDM fiber modules in our building to building run (18km and 32km). We did research about FS, and knew that FS had already designed many OTN cases for different industries. Then I sent our building to building network project to them, and asked them to mark a clear connection for each node. Promptly, we received their reply. They drew a whole connecting diagram, and marked the products that we needed next to the corresponding link. The man also calculated the fiber loss for us. He emphasized that we must use a 5dB fiber attenuator for our 18km link, while 32km didn’t need it. We were very happy with the man’s explanation about products and his expertise. And we quickly ordered the modules and fiber cables at FS. All is good.
Verified Purchase
Helpful 18
Comment 0See all reviews
Resources
Recently Viewed