The Extreme CWDM-SFP-1510 Compatible 1000BASE-CWDM SFP transceiver supports up to 80km link lengths over single-mode fiber (SMF) via an LC duplex connector. Each SFP transceiver module is individually tested to be used on a series of Extreme switches, routers, servers, network interface card (NICs) etc. Featuring low power consumption, the hot swappable 1G SFP transceiver is ideal for Internet Service Provider (ISP) Gigabit Ethernet communication links, Enterprise LAN & SAN Networks, Data Center LAN & SAN Networks and other optical links.
![Extreme Networks CWDM-SFP-1510 Compatible SFP 1000BASE-CWDM 1510nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about CWDM-SFP1G-ZX.](https://resource.fs.com/mall/products/550x550/47773.main.jpg)
Click to open expanded view
![Extreme Networks CWDM-SFP-1510 Compatible SFP 1000BASE-CWDM 1510nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about CWDM-SFP1G-ZX Optical Transceiver Module Overall Introduction | FS.](https://resource.fs.com/images/20240329104610m6fmy9.jpg)
![Extreme Networks CWDM-SFP-1510 Compatible SFP 1000BASE-CWDM 1510nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about CWDM-SFP1G-ZX.](https://resource.fs.com/mall/products/60x60/47773.main.jpg)
![Extreme Networks CWDM-SFP-1510 Compatible SFP 1000BASE-CWDM 1510nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about CWDM-SFP1G-ZX.](https://resource.fs.com/mall/products/60x60/47773.D.jpg)
![Extreme Networks CWDM-SFP-1510 Compatible SFP 1000BASE-CWDM 1510nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about CWDM-SFP1G-ZX.](https://resource.fs.com/mall/products/60x60/47773.B.jpg)
![Extreme Networks CWDM-SFP-1510 Compatible SFP 1000BASE-CWDM 1510nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about CWDM-SFP1G-ZX.](https://resource.fs.com/mall/products/60x60/75395.C.jpg)
![Extreme Networks CWDM-SFP-1510 Compatible SFP 1000BASE-CWDM 1510nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about CWDM-SFP1G-ZX.](https://resource.fs.com/mall/products/60x60/75395.F.jpg)
![Extreme Networks CWDM-SFP-1510 Compatible SFP 1000BASE-CWDM 1510nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about CWDM-SFP1G-ZX.](https://resource.fs.com/mall/products/60x60/75395.G.jpg)
Extreme Networks CWDM-SFP-1510 Compatible SFP 1000BASE-CWDM 1510nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission
#47773
#47773
59,50 € (Incl. VAT)
FS P/N: CWDM-SFP1G-ZX
10 Sold
20 Reviews
2 Questions
Wavelength:
40 in Global Warehouse, Get it by 28 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Extreme CWDM-SFP-1510 Compatible 1000BASE-CWDM SFP Transceiver Module (SMF, 1510nm, 80km, LC, DOM)
Specifications
Extreme Compatible
CWDM-SFP-1510
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1000Mbps
Wavelength
1510nm
Max Cable Distance
80km
Connector
Duplex LC
Optical Components
DFB CWDM
Media
SMF
DOM
Yes
TX Power
0~5dBm
Receiver Sensitivity
<-24dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20220801180054ikzso8.jpg)
Features
1G Connectivity for Data Center
Featured with low power consumption, the CWDM SFP transceivers provides a cost-efficient solution via using a single-mode fiber solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20230317150630ok2tx8.webp)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Videos
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
20
0
0
0
0
R***d
Canada
August 18, 2016
The level of service that FS.COM consistently delivers is among the best I've seen in the industry. Fast lead times, coupled with great quality products, only serve to enhance the overall order experience.
Verified Purchase
Helpful 0
Comment 0R***y
Canada
August 11, 2016
Mike Dods was very helpful in insuring I got exactly what I wanted and followed through with answers to questions to get my order processed and delivered in a timely manner.
Verified Purchase
Helpful 0
Comment 0J***g
United States
August 09, 2016
I worked with Michael Thompson and had a very critical timeline. He worked with my requirements efficiently and engaged the necessary people to get my order done and delivered on time. I'll definitely use the service again. Thanks!
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed