Brocade compatible SFP transceiver supports up to 40km link lengths over single-mode fiber (SMF) via an LC duplex connector. Each SFP transceiver module is individually tested to be used on a series of Brocade switches, routers, servers, network interface card (NICs) etc. Featuring low power consumption, the hot swappable 1G SFP transceiver is ideal for Internet Service Provider (ISP) Gigabit Ethernet communication links, Enterprise LAN & SAN Networks, Data Center LAN & SAN Networks and other optical links.
Click to open expanded view
Brocade E1MG-CWDM40-1610 Compatible SFP 1000BASE-CWDM 1610nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission
#47268
#47268
59,50 € (Incl. VAT)
FS P/N: CWDM-SFP1G-ZX
14 Sold
343 Reviews
2 Questions
Wavelength:
22 in Global Warehouse, Get it by 17 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Brocade E1MG-CWDM40-1610 Compatible 1000BASE-CWDM SFP Transceiver Module (SMF, 1610nm, 40km, LC, DOM)
Specifications
Brocade Compatible
E1MG-CWDM40-1610
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1000Mbps
Wavelength
1610nm
Max Cable Distance
40km
Connector
Duplex LC
Optical Components
DFB CWDM
Transmitter Type
DFB CWDM
Receiver Type
APD
Media
-5~0dBm
Receiver Sensitivity
<-24dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
1G Connectivity for Data Center
Featured with low power consumption, the CWDM SFP transceivers provides a cost-efficient solution via using a single-fiber solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Videos
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
286
27
30
0
0
H***l
United States
July 16, 2022
I feel like I can get a better product at a lesser price from FS.
Verified Purchase
Helpful 3
Comment 0D***s
Sweden
September 03, 2020
I was recommended to use fs.com by a old colleague, he said that they will solve my problems.
And they did!
The SFP arrived Thursday afternoon (planned friday), worked straight out of the box in our Cisco switches.
Thank you for taking care of my problem
And they did!
The SFP arrived Thursday afternoon (planned friday), worked straight out of the box in our Cisco switches.
Thank you for taking care of my problem
Verified Purchase
Helpful 0
Comment 0C***l
Mexico
April 28, 2020
FS AM recommended the SFP CWDM module for our 30km transmission project. He also checked the module’s compatibility for our devices, and said we could use our existing LC fibers for cost saving. For another link, we hoped the CWDM modules could support SDH-STM1 (155Mbps) and SDH-STM-4 (622Mbps). The man said the Gigabit modules were backward support 155 and 622Mbps rates, and sent its datasheet to us. Got the modules in a good package, and they worked cool on our devices. Really appreciated that the AM had been exceptional in assisting me and my business with technical advice. He was extremely prompt and professional, and would like to take time to understand our needs and went out of his way to help.
Verified Purchase
Helpful 12
Comment 0See all reviews
Resources
Recently Viewed