The Cisco CWDM-SFP-1470 Compatible 1000BASE-CWDM SFP transceiver supports up to 80km link lengths over single-mode fiber (SMF) via an LC duplex connector. Each SFP transceiver module is individually tested to be used on a series of Cisco switches, routers, servers, network interface card (NICs) etc. Featuring low power consumption, the hot swappable 1G SFP transceiver is ideal for Internet Service Provider (ISP) Gigabit Ethernet communication links, Enterprise LAN & SAN Networks, Data Center LAN & SAN Networks and other optical links.
![Cisco CWDM-SFP-1470 Compatible SFP 1000BASE-CWDM 1470nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about CWDM-SFP1G-ZX.](https://resource.fs.com/mall/products/550x550/75393.main.jpg)
Click to open expanded view
![Cisco CWDM-SFP-1470 Compatible SFP 1000BASE-CWDM 1470nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about CWDM-SFP1G-ZX.](https://resource.fs.com/mall/products/60x60/75393.main.jpg)
![Cisco CWDM-SFP-1470 Compatible SFP 1000BASE-CWDM 1470nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about CWDM-SFP1G-ZX.](https://resource.fs.com/mall/products/60x60/75393.D.jpg)
![Cisco CWDM-SFP-1470 Compatible SFP 1000BASE-CWDM 1470nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about CWDM-SFP1G-ZX.](https://resource.fs.com/mall/products/60x60/75393.B.jpg)
![Cisco CWDM-SFP-1470 Compatible SFP 1000BASE-CWDM 1470nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about CWDM-SFP1G-ZX.](https://resource.fs.com/mall/products/60x60/75393.C.jpg)
![Cisco CWDM-SFP-1470 Compatible SFP 1000BASE-CWDM 1470nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about CWDM-SFP1G-ZX.](https://resource.fs.com/mall/products/60x60/75393.F.jpg)
![Cisco CWDM-SFP-1470 Compatible SFP 1000BASE-CWDM 1470nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about CWDM-SFP1G-ZX.](https://resource.fs.com/mall/products/60x60/75393.G.jpg)
Cisco CWDM-SFP-1470 Compatible SFP 1000BASE-CWDM 1470nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission
Hot #47241
Hot #47241
59,50 € (Incl. VAT)
FS P/N: CWDM-SFP1G-ZX
1.3K Sold
83 Reviews
13 Questions
Wavelength:
12 in Global Warehouse, Get it by 29 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Cisco CWDM-SFP-1470 Compatible 1000BASE-CWDM SFP Transceiver Module (SMF, 1470nm, 80km, LC, DOM)
Specifications
Cisco Compatible
CWDM-SFP-1470
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1000Mbps
Wavelength
1470nm
Max Cable Distance
80km
Connector
Duplex LC
Optical Components
DFB CWDM
Media
SMF
DOM
Yes
TX Power
0~5dBm
Receiver Sensitivity
<-24dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20220801180054ikzso8.jpg)
Features
1G Connectivity for Data Center
Featured with low power consumption, the CWDM SFP transceivers provides a cost-efficient solution via using a single-mode fiber solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20230317150630ok2tx8.webp)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Videos
Questions & Answers
Ask a question
All (13)Application (6)Compatible Modules (5)TX Power (2)POE+ Compliant (1)Power Budget (1)Transmission Distance (1)Wavelength (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
66
14
3
0
0
M***s
Algeria
April 24, 2020
These are brilliant. Now our office network is blazing fast. I have used these in our firm for about 3 months, and so far, excellent performance is obvious. No complaints or issues whatsoever.
Verified Purchase
Helpful 12
Comment 0H***g
United States
March 20, 2020
These modules were immediately picked up by my Cisco switch and Cisco router. After I plugged it into the port, the link promptly came up. Zero packet loss and no delay. Pretty high quality for someone who is looking to work with SFP and fiber in their project.
Verified Purchase
Helpful 17
Comment 0B***b
Malaysia
November 25, 2016
Good quality transceiver, fully compatible to my cisco switch. Will be back for more.
Verified Purchase
Helpful 2
Comment 0See all reviews
Resources
Recently Viewed