The 25G SFP28 Passive Direct Attach Copper Twinax Cable is designed for use in 25GBASE Ethernet. This cable is compliant with IEEE P802.3by Ethernet standard and SFP28 MSA Compliant. Each SFP28 connector comprises an EEPROM providing product information which can be read by the host system. With these features, this easy to install, high speed, cost-effective direct attach copper twinax Cable is suitable for short-distance connectivity within a rack or between adjacent racks in data centers.
Note: The FS P/N is changed from S28-PC05 to SFP-25G-PC05, but the product is the same. Only the FS P/N has been changed.
![5m (16ft) 25G SFP28 Passive Direct Attach Copper Twinax Cable for FS Switches This picture is about SFP-25G-PC05.](https://resource.fs.com/mall/FS/800x800/20220531102057_910_47091.jpg)
Click to open expanded view
![5m (16ft) 25G SFP28 Passive Direct Attach Copper Twinax Cable for FS Switches This picture is about 25G SFP28 Passive Direct Attach Copper Twinax Cable.](https://resource.fs.com/images/20240702164146dql0q7.jpg)
![5m (16ft) 25G SFP28 Passive Direct Attach Copper Twinax Cable for FS Switches This picture is about SFP-25G-PC05.](https://resource.fs.com/mall/FS/60x60/20220531102057_910_47091.jpg)
![5m (16ft) 25G SFP28 Passive Direct Attach Copper Twinax Cable for FS Switches This picture is about SFP-25G-PC05.](https://resource.fs.com/mall/FS/60x60/20220531102059_761_47091.jpg)
![5m (16ft) 25G SFP28 Passive Direct Attach Copper Twinax Cable for FS Switches This picture is about SFP-25G-PC05.](https://resource.fs.com/mall/FS/60x60/20220531102100_598_47091.jpg)
![5m (16ft) 25G SFP28 Passive Direct Attach Copper Twinax Cable for FS Switches This picture is about SFP-25G-PC05.](https://resource.fs.com/mall/FS/60x60/20220531102102_661_47091.jpg)
![5m (16ft) 25G SFP28 Passive Direct Attach Copper Twinax Cable for FS Switches This picture is about SFP-25G-PC05.](https://resource.fs.com/mall/FS/60x60/20220531102103_932_47091.jpg)
![5m (16ft) 25G SFP28 Passive Direct Attach Copper Twinax Cable for FS Switches This picture is about SFP-25G-PC05.](https://resource.fs.com/mall/products/60x60/65844.F.jpg)
5m (16ft) 25G SFP28 Passive Direct Attach Copper Twinax Cable for FS Switches
Hot #47091
Hot #47091
67,83 € (Incl. VAT)
FS P/N: SFP-25G-PC05
1.6K Sold
85 Reviews
7 Questions
Length:
545 in DE Warehouse, Get it by 10 Sep, 2024
447 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
25G SFP28 DAC Cable (5-meter, Passive, SFP28 to SFP28, 26AWG)
Specifications
Part Number
SFP-25G-PC05
Vendor Name
FS
Connector Type
SFP28 to SFP28
Max Data Rate
25Gbps
Minimum Bend Radius
28mm
Wire AWG
26AWG
Cable Length
5m (16.4ft)
Jacket Material
PVC (OFNR)
Typical Power Consumption
≤0.5W
Power Supply
3.3V
Temperature
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3, SFP28 MSA, SFF-8402, Infiniband, EIA 364-1000
Application
25G Ethernet, Data Center, 5G Wireless
Warranty
5 Years
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Low Power Consumption for Energy-saving
25G DAC features ultra-low power consumption to save energy and it simplifies the patching for short distance connectivity when compared to using optics.
<0.5W
Low Power Consumption
25Gbps
High Speed
Passive Copper Cable
Simplifies the Patching
Used in Spine-Leaf Architecture, Achieve Larger Network Scale
![](https://resource.fs.com/mall/fs_scene_images/20230721122438spx4lw.jpg)
Tested in Host Devices for Proven Interoperability
25G SFP28 DAC has passed elaborate testing system in FS Lab, which guarantees outstanding compatibility and flawless operations.
Enable Seamless Connectivity for Your Network
FS offers the ability to configure the pre-set compatibility of either connector of the DAC cable online with FS BOX to connect Cisco to Arista, Dell to Juniper, and any other mixes of configurations.
Videos
Questions & Answers
Ask a question
All (7)Application (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
81
2
2
0
0
B***g
Netherlands
May 20, 2024
Quick delivery, good quality
Verified Purchase
Helpful 0
Comment 0M***a
Switzerland
November 09, 2023
Very quick delivery. Thank you so much!
Verified Purchase
Helpful 0
Comment 0T***e
United States
October 21, 2023
I'm only using one of these so far to connect two switches, but I'm getting full bandwidth on the one I'm using.
Verified Purchase
Helpful 10
Comment 0See all reviews
Resources
Recently Viewed