Click to open expanded view
Extreme Networks C21 10221 Compatible XFP 10G DWDM 1560.61nm 100GHz 80km DOM Duplex LC SMF Optical Transceiver Module for Transmission
#47084
#47084
724,71 € (Incl. VAT)
FS P/N: DWDM-XFP10G-80
42 Sold
46 Reviews
2 Questions
Wavelength:
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Extreme Networks 10221 Compatible 10G DWDM XFP Transceiver Module (SMF, 1560.61nm, 80km, LC, DOM)
Specifications
Extreme Networks Compatible
10221
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1560.61nm
Max Cable Distance
80km
Connector
LC duplex
Optical Components
EML DWDM
Media
SMF
DOM Support
Yes
TX Power
-1~4dBm
Receiver Sensitivity
<-24dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
41
3
2
0
0
L***s
United Kingdom
February 03, 2017
I am blown away by how easy the process was on this site. Great search functionality, pictures, descriptions... Extremely pleased!
Verified Purchase
Helpful 0
Comment 0C***r
New Zealand
January 19, 2017
This is the fourth time I bought 10G DWDM XFP transceiver from Fiberstore. Always the best service and price! Transceiver works well, no problem. I will definitely buy from the fifth time.
Verified Purchase
Helpful 1
Comment 0E***s
United States
December 28, 2016
Never be disappointed with FS. The few times I've spoken with a rep have been okay, they get me the quick and satisfying response. All in all. Good.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed