FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about DWDM-XFP10G-80.
This picture is about DWDM-XFP10G-80.
This picture is about DWDM-XFP10G-80.
This picture is about DWDM-XFP10G-80.
This picture is about DWDM-XFP10G-80.
This picture is about DWDM-XFP10G-80.
This picture is about DWDM-XFP10G-80.
This picture is about DWDM-XFP10G-80.
This picture is about DWDM-XFP10G-80.
This picture is about DWDM-XFP10G-80.

Extreme Networks C41 10241 Compatible XFP 10G DWDM 1544.53nm 100GHz 80km DOM Duplex LC SMF Optical Transceiver Module for Transmission

#47064
#47064

Semtech EML <1.8W Duplex LC SMF 100GHz

724,71 € (Incl. VAT)
FS P/N: DWDM-XFP10G-80
42 Sold
43 Reviews
2 Questions
Pre-order, Ship by 24 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Extreme Networks 10241 Compatible 10G DWDM XFP Transceiver Module (SMF, 1544.53nm, 80km, LC, DOM)

Specifications
Extreme Networks Compatible
10241
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1544.53nm
Max Cable Distance
80km
Connector
LC duplex
Optical Components
EML DWDM
Media
SMF
DOM Support
Yes
TX Power
-1~4dBm
Receiver Sensitivity
<-24dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
    4.8
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    38
    3
    2
    0
    0

    C***r

    New Zealand

    January 19, 2017
    5.0
    This is the fourth time I bought 10G DWDM XFP transceiver from Fiberstore. Always the best service and price! Transceiver works well, no problem. I will definitely buy from the fifth time.
    Verified Purchase
    Helpful 1
    Comment 0

    J***t

    United States

    December 12, 2016
    5.0
    Fiberstore have been a first rate company to deal with on any of your equipment needs. Their website is complete and allows you to get total perspective on your potential purchase. And I am prettry satisfied with their custom services, I get this customized 10G DWDM XFP!
    Verified Purchase
    Helpful 0
    Comment 0

    T***a

    United States

    May 18, 2016
    5.0
    Excellent service and even though I called at the end of the day, my Next Day order was shipped and I was able to complete my project before I had to leave. Thanks you very much!
    Verified Purchase
    Helpful 0
    Comment 0
    See all reviews
    Resources
    Recently Viewed