![Extreme Networks C47 10247 Compatible XFP 10G DWDM 1539.77nm 100GHz 80km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about DWDM-XFP10G-80.](https://resource.fs.com/mall/products/550x550/47058.main.jpg)
Click to open expanded view
![Extreme Networks C47 10247 Compatible XFP 10G DWDM 1539.77nm 100GHz 80km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about DWDM-XFP10G-80.](https://resource.fs.com/mall/products/60x60/47058.main.jpg)
![Extreme Networks C47 10247 Compatible XFP 10G DWDM 1539.77nm 100GHz 80km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about DWDM-XFP10G-80.](https://resource.fs.com/mall/products/60x60/47058.B.jpg)
![Extreme Networks C47 10247 Compatible XFP 10G DWDM 1539.77nm 100GHz 80km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about DWDM-XFP10G-80.](https://resource.fs.com/mall/products/60x60/47058.C.jpg)
![Extreme Networks C47 10247 Compatible XFP 10G DWDM 1539.77nm 100GHz 80km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about DWDM-XFP10G-80.](https://resource.fs.com/mall/products/60x60/47058.D.jpg)
![Extreme Networks C47 10247 Compatible XFP 10G DWDM 1539.77nm 100GHz 80km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about DWDM-XFP10G-80.](https://resource.fs.com/mall/products/60x60/47058.E.jpg)
Extreme Networks C47 10247 Compatible XFP 10G DWDM 1539.77nm 100GHz 80km DOM Duplex LC SMF Optical Transceiver Module for Transmission
#47058
#47058
724,71 € (Incl. VAT)
FS P/N: DWDM-XFP10G-80
39 Sold
44 Reviews
2 Questions
Wavelength:
Pre-order, Ship by 16 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Extreme Networks 10247 Compatible 10G DWDM XFP Transceiver Module (SMF, 1539.77nm, 80km, LC, DOM)
Specifications
Extreme Networks Compatible
10247
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1539.77nm
Max Cable Distance
80km
Connector
LC duplex
Optical Components
EML DWDM
Media
SMF
DOM Support
Yes
TX Power
-1~4dBm
Receiver Sensitivity
<-24dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
39
3
2
0
0
C***r
New Zealand
January 19, 2017
This is the fourth time I bought 10G DWDM XFP transceiver from Fiberstore. Always the best service and price! Transceiver works well, no problem. I will definitely buy from the fifth time.
Verified Purchase
Helpful 1
Comment 0J***t
United States
December 12, 2016
Fiberstore have been a first rate company to deal with on any of your equipment needs. Their website is complete and allows you to get total perspective on your potential purchase. And I am prettry satisfied with their custom services, I get this customized 10G DWDM XFP!
Verified Purchase
Helpful 0
Comment 0F***t
United States
October 22, 2016
Every time, they package my items well. Keep going on. Will definitely come again.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed