Click to open expanded view
NETGEAR C45 DWDM-XFP-41.35 Compatible XFP 10G DWDM 1541.35nm 100GHz 80km DOM Duplex LC SMF Optical Transceiver Module for Transmission
#46757
#46757
724,71 € (Incl. VAT)
FS P/N: DWDM-XFP10G-80
47 Sold
45 Reviews
2 Questions
Wavelength:
Pre-order, Ship by 15 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
NETGEAR Compatible 10G DWDM XFP Transceiver Module (SMF, 1541.35nm, 80km, LC, DOM)
Specifications
Compatible Brand
NETGEAR
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1541.35nm
Max Cable Distance
80km
Connector
LC duplex
Optical Components
EML DWDM
Media
SMF
DOM Support
Yes
TX Power
-1~4dBm
Receiver Sensitivity
<-24dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
39
4
2
0
0
D***a
United States
January 21, 2017
Products are good as always, but the shipping speed is slower than last time.
Verified Purchase
Helpful 0
Comment 0C***r
New Zealand
January 19, 2017
This is the fourth time I bought 10G DWDM XFP transceiver from Fiberstore. Always the best service and price! Transceiver works well, no problem. I will definitely buy from the fifth time.
Verified Purchase
Helpful 1
Comment 0L***d
United States
January 12, 2017
I shop locally for certain items but also Fiberstore. It's my only other source really for online purchases of fiber optical products. Very excellent staff, professional and just the best store around. Thanks.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed