FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about DWDM-XFP10G-80.
This picture is about DWDM-XFP10G-80.
This picture is about DWDM-XFP10G-80.
This picture is about DWDM-XFP10G-80.
This picture is about DWDM-XFP10G-80.
This picture is about DWDM-XFP10G-80.
This picture is about DWDM-XFP10G-80.
This picture is about DWDM-XFP10G-80.
This picture is about DWDM-XFP10G-80.
This picture is about DWDM-XFP10G-80.

NETGEAR C30 DWDM-XFP-53.33 Compatible XFP 10G DWDM 1553.33nm 100GHz 80km DOM Duplex LC SMF Optical Transceiver Module for Transmission

#46742
#46742

Semtech EML <1.8W Duplex LC SMF 100GHz

724,71 € (Incl. VAT)
FS P/N: DWDM-XFP10G-80
72 Sold
0 Review
2 Questions
Pre-order, Ship by 15 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

NETGEAR Compatible 10G DWDM XFP Transceiver Module (SMF, 1553.33nm, 80km, LC, DOM)

Specifications
Compatible Brand
NETGEAR
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1553.33nm
Max Cable Distance
80km
Connector
LC duplex
Optical Components
EML DWDM
Media
SMF
DOM Support
Yes
TX Power
-1~4dBm
Receiver Sensitivity
<-24dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed