![NETGEAR C23 DWDM-XFP-58.98 Compatible XFP 10G DWDM 1558.98nm 100GHz 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about DWDM-XFP10G-40.](https://resource.fs.com/mall/mainImg/20230320162140duq21j.jpg)
Click to open expanded view
![NETGEAR C23 DWDM-XFP-58.98 Compatible XFP 10G DWDM 1558.98nm 100GHz 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about DWDM-XFP10G-40.](https://resource.fs.com/mall/mainImg/60x60/20230320162140duq21j.jpg)
![NETGEAR C23 DWDM-XFP-58.98 Compatible XFP 10G DWDM 1558.98nm 100GHz 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about DWDM-XFP10G-40.](https://resource.fs.com/mall/mainImg/60x60/20230320162140itld7g.jpg)
![NETGEAR C23 DWDM-XFP-58.98 Compatible XFP 10G DWDM 1558.98nm 100GHz 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about DWDM-XFP10G-40.](https://resource.fs.com/mall/products/60x60/46722.D.jpg)
![NETGEAR C23 DWDM-XFP-58.98 Compatible XFP 10G DWDM 1558.98nm 100GHz 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about DWDM-XFP10G-40.](https://resource.fs.com/mall/mainImg/60x60/20230320162140l09z8r.jpg)
![NETGEAR C23 DWDM-XFP-58.98 Compatible XFP 10G DWDM 1558.98nm 100GHz 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about DWDM-XFP10G-40.](https://resource.fs.com/mall/mainImg/60x60/20230320162140ayih92.jpg)
![NETGEAR C23 DWDM-XFP-58.98 Compatible XFP 10G DWDM 1558.98nm 100GHz 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about DWDM-XFP10G-40.](https://resource.fs.com/mall/mainImg/60x60/20230320162140no7bxl.jpg)
NETGEAR C23 DWDM-XFP-58.98 Compatible XFP 10G DWDM 1558.98nm 100GHz 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission
#46722
#46722
462,91 € (Incl. VAT)
FS P/N: DWDM-XFP10G-40
57 Sold
38 Reviews
2 Questions
Wavelength:
Pre-order, Ship by 5 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
NETGEAR DWDM-XFP-58.98 Compatible 10G DWDM XFP Transceiver Module (SMF, 1558.98nm, 40km, LC, DOM)
Specifications
NETGEAR Compatible
DWDM-XFP-58.98
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1558.98nm
Max Cable Distance
40km
Connector
LC duplex
Optical Components
EML DWDM
Media
SMF
DOM Support
Yes
TX Power
-1~4dBm
Receiver Sensitivity
<-15dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
32
6
0
0
0
S***g
United States
January 07, 2017
friendly, efficient, and knowledgeable. would recommend to friends and would come back. received my 10G DWDM XFP transceivers immediately with good package. best experience. thabks a lot!
Verified Purchase
Helpful 0
Comment 0P***a
Australia
December 07, 2016
Fiberstore has become my first choice for purchasing customized products because of their competitive pricing, and excellent service. Just pliaced my order of Customized 10GBASE-LR XFP modules from it. Can't wait to receive it!
Verified Purchase
Helpful 0
Comment 0D***o
United States
December 05, 2016
My experience was very good. I went online to check out the transceiver I was looking for and had an online chat. The guy helped me make the right decision. Then I ordered this 10G DWDM XFP transceiver in needed and picked it up later that morning. The office I picked it up at was very effiecient and the people were pleasant. I got my transceiver and finished installation later. Thanks for your service.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed