FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about DWDM-XFP10G-40.
This picture is about DWDM-XFP10G-40.
This picture is about DWDM-XFP10G-40.
This picture is about DWDM-XFP10G-40.
This picture is about DWDM-XFP10G-40.
This picture is about DWDM-XFP10G-40.
This picture is about DWDM-XFP10G-40.
This picture is about DWDM-XFP10G-40.
This picture is about DWDM-XFP10G-40.
This picture is about DWDM-XFP10G-40.

NETGEAR C52 DWDM-XFP-35.82 Compatible XFP 10G DWDM 1535.82nm 100GHz 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission

#46693
#46693

Semtech EML <1.8W Duplex LC SMF 100GHz

462,91 € (Incl. VAT)
FS P/N: DWDM-XFP10G-40
14 Sold
38 Reviews
2 Questions
1 in Global Warehouse, Get it by 30 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

NETGEAR DWDM-XFP-35.82 Compatible 10G DWDM XFP Transceiver Module (SMF, 1535.82nm, 40km, LC, DOM)

Specifications
NETGEAR Compatible
DWDM-XFP-35.82
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1535.82nm
Max Cable Distance
40km
Connector
LC duplex
Optical Components
EML DWDM
Media
SMF
DOM Support
Yes
TX Power
-1~4dBm
Receiver Sensitivity
<-15dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
    4.8
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    32
    6
    0
    0
    0

    S***g

    United States

    January 07, 2017
    5.0
    friendly, efficient, and knowledgeable. would recommend to friends and would come back. received my 10G DWDM XFP transceivers immediately with good package. best experience. thabks a lot!
    Verified Purchase
    Helpful 0
    Comment 0

    P***a

    Australia

    December 07, 2016
    5.0
    Fiberstore has become my first choice for purchasing customized products because of their competitive pricing, and excellent service. Just pliaced my order of Customized 10GBASE-LR XFP modules from it. Can't wait to receive it!
    Verified Purchase
    Helpful 0
    Comment 0

    D***o

    United States

    December 05, 2016
    5.0
    My experience was very good. I went online to check out the transceiver I was looking for and had an online chat. The guy helped me make the right decision. Then I ordered this 10G DWDM XFP transceiver in needed and picked it up later that morning. The office I picked it up at was very effiecient and the people were pleasant. I got my transceiver and finished installation later. Thanks for your service.
    Verified Purchase
    Helpful 0
    Comment 0
    See all reviews
    Resources
    Recently Viewed