![NETGEAR CWDM-XFP-1570-80 Compatible XFP 10G CWDM 1570nm 80km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about CWDM-XFP10G-80L.](https://resource.fs.com/mall/products/550x550/46403.main.jpg)
Click to open expanded view
![NETGEAR CWDM-XFP-1570-80 Compatible XFP 10G CWDM 1570nm 80km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about CWDM-XFP10G-80L.](https://resource.fs.com/mall/products/60x60/46403.main.jpg)
![NETGEAR CWDM-XFP-1570-80 Compatible XFP 10G CWDM 1570nm 80km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about CWDM-XFP10G-80L.](https://resource.fs.com/mall/products/60x60/46403.B.jpg)
![NETGEAR CWDM-XFP-1570-80 Compatible XFP 10G CWDM 1570nm 80km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about CWDM-XFP10G-80L.](https://resource.fs.com/mall/products/60x60/46403.C.jpg)
![NETGEAR CWDM-XFP-1570-80 Compatible XFP 10G CWDM 1570nm 80km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about CWDM-XFP10G-80L.](https://resource.fs.com/mall/products/60x60/46403.D.jpg)
![NETGEAR CWDM-XFP-1570-80 Compatible XFP 10G CWDM 1570nm 80km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about CWDM-XFP10G-80L.](https://resource.fs.com/mall/products/60x60/46403.E.jpg)
NETGEAR CWDM-XFP-1570-80 Compatible XFP 10G CWDM 1570nm 80km DOM Duplex LC SMF Optical Transceiver Module for Transmission
#46403
#46403
796,11 € (Incl. VAT)
FS P/N: CWDM-XFP10G-80L
94 Sold
1 Review
2 Questions
2 in Global Warehouse, Get it by 22 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
NETGEAR CWDM-XFP-1570-80 Compatible 10G CWDM XFP Transceiver Module (SMF, 1570nm, 80km, LC, DOM)
Specifications
Compatible Brand
NETGEAR
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1570nm
Max Cable Distance
80km
Connector
LC duplex
Optical Components
EML CWDM
Media
SMF
DOM Support
Yes
TX Power
0~4dBm
Receiver Sensitivity
< -23dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1
0
0
0
0
P***u
United States
January 02, 2017
The price of the transceiver that I purchased was lower than a lot of other places. I could honestly say that I have no problem buying more fiber products from FS.COM.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed