![Dell (Force10) C35 GP-XFP-W35 Compatible XFP 10G DWDM 1549.32nm 100GHz 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about DWDM-XFP10G-40.](https://resource.fs.com/mall/products/550x550/46276.main.jpg)
Click to open expanded view
![Dell (Force10) C35 GP-XFP-W35 Compatible XFP 10G DWDM 1549.32nm 100GHz 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about DWDM-XFP10G-40.](https://resource.fs.com/mall/products/60x60/46276.main.jpg)
![Dell (Force10) C35 GP-XFP-W35 Compatible XFP 10G DWDM 1549.32nm 100GHz 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about DWDM-XFP10G-40.](https://resource.fs.com/mall/products/60x60/46276.B.jpg)
![Dell (Force10) C35 GP-XFP-W35 Compatible XFP 10G DWDM 1549.32nm 100GHz 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about DWDM-XFP10G-40.](https://resource.fs.com/mall/products/60x60/46276.C.jpg)
![Dell (Force10) C35 GP-XFP-W35 Compatible XFP 10G DWDM 1549.32nm 100GHz 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about DWDM-XFP10G-40.](https://resource.fs.com/mall/products/60x60/46276.D.jpg)
![Dell (Force10) C35 GP-XFP-W35 Compatible XFP 10G DWDM 1549.32nm 100GHz 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about DWDM-XFP10G-40.](https://resource.fs.com/mall/products/60x60/46276.E.jpg)
Dell (Force10) C35 GP-XFP-W35 Compatible XFP 10G DWDM 1549.32nm 100GHz 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission
#46276
#46276
462,91 € (Incl. VAT)
FS P/N: DWDM-XFP10G-40
100 Sold
41 Reviews
2 Questions
Wavelength:
Pre-order, Ship by 13 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Dell (Force10) GP-XFP-W35 Compatible 10G DWDM XFP Transceiver Module (SMF, 1549.32nm, 40km, LC, DOM)
Specifications
Dell (Force10) Compatible
GP-XFP-W35
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1549.32nm
Max Cable Distance
40km
Connector
LC duplex
Optical Components
EML DWDM
Media
SMF
DOM Support
Yes
TX Power
-1~4dBm
Receiver Sensitivity
<-15dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
34
7
0
0
0
J***s
Canada
January 18, 2017
I was glad to find Fiberstore online. Their online support helped me to find the right cable I needed. The prices are great, and my order arrived in less than one week.
Verified Purchase
Helpful 0
Comment 0S***g
United States
January 07, 2017
friendly, efficient, and knowledgeable. would recommend to friends and would come back. received my 10G DWDM XFP transceivers immediately with good package. best experience. thabks a lot!
Verified Purchase
Helpful 0
Comment 0E***n
United States
January 02, 2017
Everything is good, just want to ask some discount for next time ordering.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed