![Dell (Force10) C32 GP-XFP-W32 Compatible XFP 10G DWDM 1551.72nm 100GHz 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about DWDM-XFP10G-40.](https://resource.fs.com/mall/products/550x550/46273.main.jpg)
Click to open expanded view
![Dell (Force10) C32 GP-XFP-W32 Compatible XFP 10G DWDM 1551.72nm 100GHz 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about DWDM-XFP10G-40.](https://resource.fs.com/mall/products/60x60/46273.main.jpg)
![Dell (Force10) C32 GP-XFP-W32 Compatible XFP 10G DWDM 1551.72nm 100GHz 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about DWDM-XFP10G-40.](https://resource.fs.com/mall/products/60x60/46273.B.jpg)
![Dell (Force10) C32 GP-XFP-W32 Compatible XFP 10G DWDM 1551.72nm 100GHz 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about DWDM-XFP10G-40.](https://resource.fs.com/mall/products/60x60/46273.C.jpg)
![Dell (Force10) C32 GP-XFP-W32 Compatible XFP 10G DWDM 1551.72nm 100GHz 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about DWDM-XFP10G-40.](https://resource.fs.com/mall/products/60x60/46273.D.jpg)
![Dell (Force10) C32 GP-XFP-W32 Compatible XFP 10G DWDM 1551.72nm 100GHz 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about DWDM-XFP10G-40.](https://resource.fs.com/mall/products/60x60/46273.E.jpg)
Dell (Force10) C32 GP-XFP-W32 Compatible XFP 10G DWDM 1551.72nm 100GHz 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission
#46273
#46273
462,91 € (Incl. VAT)
FS P/N: DWDM-XFP10G-40
82 Sold
38 Reviews
2 Questions
Wavelength:
Pre-order, Ship by 12 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Dell (Force10) GP-XFP-W32 Compatible 10G DWDM XFP Transceiver Module (SMF, 1551.72nm , 40km, LC, DOM)
Specifications
Dell (Force10) Compatible
GP-XFP-W32
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1551.72nm
Max Cable Distance
40km
Connector
LC duplex
Optical Components
EML DWDM
Media
SMF
DOM Support
Yes
TX Power
-1~4dBm
Receiver Sensitivity
<-15dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
32
6
0
0
0
S***g
United States
January 07, 2017
friendly, efficient, and knowledgeable. would recommend to friends and would come back. received my 10G DWDM XFP transceivers immediately with good package. best experience. thabks a lot!
Verified Purchase
Helpful 0
Comment 0P***a
Australia
December 07, 2016
Fiberstore has become my first choice for purchasing customized products because of their competitive pricing, and excellent service. Just pliaced my order of Customized 10GBASE-LR XFP modules from it. Can't wait to receive it!
Verified Purchase
Helpful 0
Comment 0D***o
United States
December 05, 2016
My experience was very good. I went online to check out the transceiver I was looking for and had an online chat. The guy helped me make the right decision. Then I ordered this 10G DWDM XFP transceiver in needed and picked it up later that morning. The office I picked it up at was very effiecient and the people were pleasant. I got my transceiver and finished installation later. Thanks for your service.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed