![Dell (Force10) C17 GP-XFP-W17 Compatible XFP 10G DWDM 1563.86nm 100GHz 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about DWDM-XFP10G-40.](https://resource.fs.com/mall/products/550x550/46258.main.jpg)
Click to open expanded view
![Dell (Force10) C17 GP-XFP-W17 Compatible XFP 10G DWDM 1563.86nm 100GHz 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about DWDM-XFP10G-40.](https://resource.fs.com/mall/products/60x60/46258.main.jpg)
![Dell (Force10) C17 GP-XFP-W17 Compatible XFP 10G DWDM 1563.86nm 100GHz 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about DWDM-XFP10G-40.](https://resource.fs.com/mall/products/60x60/46258.B.jpg)
![Dell (Force10) C17 GP-XFP-W17 Compatible XFP 10G DWDM 1563.86nm 100GHz 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about DWDM-XFP10G-40.](https://resource.fs.com/mall/products/60x60/46258.C.jpg)
![Dell (Force10) C17 GP-XFP-W17 Compatible XFP 10G DWDM 1563.86nm 100GHz 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about DWDM-XFP10G-40.](https://resource.fs.com/mall/products/60x60/46258.D.jpg)
![Dell (Force10) C17 GP-XFP-W17 Compatible XFP 10G DWDM 1563.86nm 100GHz 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about DWDM-XFP10G-40.](https://resource.fs.com/mall/products/60x60/46258.E.jpg)
Dell (Force10) C17 GP-XFP-W17 Compatible XFP 10G DWDM 1563.86nm 100GHz 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission
#46258
#46258
462,91 € (Incl. VAT)
FS P/N: DWDM-XFP10G-40
27 Sold
40 Reviews
2 Questions
Wavelength:
Pre-order, Ship by 12 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Dell (Force10) GP-XFP-W17 Compatible 10G DWDM XFP Transceiver Module (SMF, 1563.86nm , 40km, LC, DOM)
Specifications
Dell (Force10) Compatible
GP-XFP-W17
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1563.86nm
Max Cable Distance
40km
Connector
LC duplex
Optical Components
EML DWDM
Media
SMF
DOM Support
Yes
TX Power
-1~4dBm
Receiver Sensitivity
<-15dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
34
6
0
0
0
C***o
Spain
March 29, 2023
Quality product for half the price as others.
Verified Purchase
Helpful 1
Comment 0L***k
United States
July 01, 2021
Worked without any issues and no additional configuration required.
Verified Purchase
Helpful 5
Comment 0S***g
United States
January 07, 2017
friendly, efficient, and knowledgeable. would recommend to friends and would come back. received my 10G DWDM XFP transceivers immediately with good package. best experience. thabks a lot!
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed