Click to open expanded view
Dell (Force10) CWDM-XFP-1570-80 Compatible XFP 10G CWDM 1570nm 80km DOM Duplex LC SMF Optical Transceiver Module for Transmission
#46255
#46255
796,11 € (Incl. VAT)
FS P/N: CWDM-XFP10G-80L
78 Sold
1 Review
2 Questions
2 in Global Warehouse, Get it by 18 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Dell (Force10) CWDM-XFP-1570-80 Compatible 10G CWDM XFP Transceiver Module (SMF, 1570nm, 80km, LC, DOM)
Specifications
Dell (Force10) Compatible
CWDM-XFP-1570-80
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1570nm
Max Cable Distance
80km
Connector
LC duplex
Optical Components
EML CWDM
Media
SMF
DOM Support
Yes
TX Power
0~4dBm
Receiver Sensitivity
< -23dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1
0
0
0
0
P***u
United States
January 02, 2017
The price of the transceiver that I purchased was lower than a lot of other places. I could honestly say that I have no problem buying more fiber products from FS.COM.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed