Click to open expanded view
Dell (Force10) CWDM-XFP-1550-40 Compatible XFP 10G CWDM 1550nm 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission
#46246
#46246
558,11 € (Incl. VAT)
FS P/N: CWDM-XFP10G-40M
2 Sold
3 Reviews
2 Questions
Wavelength:
Pre-order, Ship by 14 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Dell (Force10) CWDM-XFP-1550-40 Compatible 10G CWDM XFP Transceiver Module (SMF, 1550nm, 40km, LC, DOM)
Specifications
Dell (Force10) Compatible
CWDM-XFP-1550-40
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1550nm
Max Cable Distance
40km
Connector
LC duplex
Optical Components
EML CWDM
Media
SMF
DOM Support
Yes
TX Power
-0.9~4.0dBm
Receiver Sensitivity
< -15dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
3
0
0
0
0
B***d
United States
November 26, 2016
Transceiver is fully compatible to my cisco switch. Perfect online experience.
Verified Purchase
Helpful 0
Comment 0L***i
United States
November 03, 2016
Super fast shipping and these transceivers work greatly as they have been advertised.
Verified Purchase
Helpful 0
Comment 0M***o
United States
June 10, 2016
It is working perfectly fine.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed