FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about CWDM-XFP10G-40SP.
This picture is about CWDM-XFP10G-40SP.
This picture is about CWDM-XFP10G-40SP.
This picture is about CWDM-XFP10G-40SP.
This picture is about CWDM-XFP10G-40SP.
This picture is about CWDM-XFP10G-40SP.
This picture is about CWDM-XFP10G-40SP.
This picture is about CWDM-XFP10G-40SP.
This picture is about CWDM-XFP10G-40SP.
This picture is about CWDM-XFP10G-40SP.

Dell (Force10) CWDM-XFP-1330-40 Compatible XFP 10G CWDM 1330nm 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission

#46156
#46156

Semtech DFB <3.5W Duplex LC SMF

486,71 € (Incl. VAT)
FS P/N: CWDM-XFP10G-40SP
10 Sold
3 Reviews
2 Questions
Pre-order, Ship by 15 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Dell (Force10) CWDM-XFP-1330-40 Compatible 10G CWDM XFP Transceiver Module (SMF, 1330nm, 40km, LC, DOM)

Specifications
Dell (Force10) Compatible
CWDM-XFP-1330-40
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1330nm
Max Cable Distance
40km
Connector
LC duplex
Optical Components
DFB CWDM
Media
SMF
DOM Support
Yes
TX Power
-1.8~4.0dBm
Receiver Sensitivity
< -15.8dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
    4.7
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    2
    1
    0
    0
    0

    L***p

    United States

    January 09, 2017
    5.0
    They have very good offers that beat even the most competitive online companies. Five stars !
    Verified Purchase
    Helpful 0
    Comment 0

    J***n

    United Kingdom

    September 14, 2016
    5.0
    Thanks once again! FS.COM team will be my first choice and my first recommendation!
    Verified Purchase
    Helpful 0
    Comment 0

    C***n

    United States

    May 27, 2014
    4.0
    The quality looks well, i have watched so much onlinestore and Fiberstore is the better one.
    Verified Purchase
    Helpful 0
    Comment 0
    See all reviews
    Resources
    Recently Viewed