![Juniper Networks EX-XFP-10GE-LR40-1290 Compatible XFP 10G CWDM 1290nm 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about CWDM-XFP10G-40SP.](https://resource.fs.com/mall/products/550x550/45949.main.jpg)
Click to open expanded view
![Juniper Networks EX-XFP-10GE-LR40-1290 Compatible XFP 10G CWDM 1290nm 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about CWDM-XFP10G-40SP.](https://resource.fs.com/mall/products/60x60/45949.main.jpg)
![Juniper Networks EX-XFP-10GE-LR40-1290 Compatible XFP 10G CWDM 1290nm 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about CWDM-XFP10G-40SP.](https://resource.fs.com/mall/products/60x60/45949.B.jpg)
![Juniper Networks EX-XFP-10GE-LR40-1290 Compatible XFP 10G CWDM 1290nm 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about CWDM-XFP10G-40SP.](https://resource.fs.com/mall/mainImg/60x60/20220923155849z25wol.jpg)
![Juniper Networks EX-XFP-10GE-LR40-1290 Compatible XFP 10G CWDM 1290nm 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about CWDM-XFP10G-40SP.](https://resource.fs.com/mall/products/60x60/45949.D.jpg)
![Juniper Networks EX-XFP-10GE-LR40-1290 Compatible XFP 10G CWDM 1290nm 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about CWDM-XFP10G-40SP.](https://resource.fs.com/mall/products/60x60/45949.E.jpg)
Juniper Networks EX-XFP-10GE-LR40-1290 Compatible XFP 10G CWDM 1290nm 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission
#45949
#45949
486,71 € (Incl. VAT)
FS P/N: CWDM-XFP10G-40SP
6 Sold
7 Reviews
2 Questions
Wavelength:
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Juniper Networks Compatible 10G CWDM XFP Transceiver Module (SMF, 1290nm, 40km, LC, DOM)
Specifications
Juniper Networks Compatible
EX-XFP-10GE-LR40-1290
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1290nm
Max Cable Distance
40km
Connector
LC duplex
Optical Components
DFB CWDM
Media
SMF
DOM Support
Yes
TX Power
-1.8~4.0dBm
Receiver Sensitivity
< -15.8dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
3
3
1
0
0
J***n
United Kingdom
September 14, 2016
Thanks once again! FS.COM team will be my first choice and my first recommendation!
Verified Purchase
Helpful 0
Comment 0B***r
United States
December 30, 2014
I love this site, there is good business. In addition there really customer service. I recommend
Verified Purchase
Helpful 0
Comment 0H***n
United States
December 28, 2014
good service, and fast response for everything problem, so get best solution
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed