FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about DWDM-XFP10G-80.
This picture is about DWDM-XFP10G-80.
This picture is about DWDM-XFP10G-80.
This picture is about DWDM-XFP10G-80.
This picture is about DWDM-XFP10G-80.
This picture is about DWDM-XFP10G-80.
This picture is about DWDM-XFP10G-80.
This picture is about DWDM-XFP10G-80.
This picture is about DWDM-XFP10G-80.
This picture is about DWDM-XFP10G-80.

C47 XFP 10G DWDM 1539.77nm 100GHz 80km DOM Duplex LC SMF Optical Transceiver Module for Transmission

#45871
#45871

Semtech EML <1.8W Duplex LC SMF 100GHz

724,71 € (Incl. VAT)
FS P/N: DWDM-XFP10G-80
4 Sold
44 Reviews
2 Questions
Pre-order, Ship by 2 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

10G DWDM XFP Transceiver Module (SMF, 1539.77nm, 80km, LC, DOM)

Specifications
FS Genuine
DWDM-XFP10G-80
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1539.77nm
Max Cable Distance
80km
Connector
LC duplex
Optical Components
EML DWDM
Media
SMF
DOM Support
Yes
TX Power
-1~4dBm
Receiver Sensitivity
<-24dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
4.8
5 stars
4 stars
3 stars
2 stars
1 star
39
3
2
0
0

C***r

New Zealand

January 19, 2017
5.0
This is the fourth time I bought 10G DWDM XFP transceiver from Fiberstore. Always the best service and price! Transceiver works well, no problem. I will definitely buy from the fifth time.
Verified Purchase
Helpful 1
Comment 0

J***t

United States

December 12, 2016
5.0
Fiberstore have been a first rate company to deal with on any of your equipment needs. Their website is complete and allows you to get total perspective on your potential purchase. And I am prettry satisfied with their custom services, I get this customized 10G DWDM XFP!
Verified Purchase
Helpful 0
Comment 0

F***t

United States

October 22, 2016
5.0
Every time, they package my items well. Keep going on. Will definitely come again.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed