![Cisco C60 DWDM-XFP-29.55 Compatible XFP 10G DWDM 1529.55nm 100GHz 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about DWDM-XFP10G-40.](https://resource.fs.com/mall/products/550x550/45826.main.jpg)
Click to open expanded view
![Cisco C60 DWDM-XFP-29.55 Compatible XFP 10G DWDM 1529.55nm 100GHz 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about DWDM-XFP10G-40.](https://resource.fs.com/mall/products/60x60/45826.main.jpg)
![Cisco C60 DWDM-XFP-29.55 Compatible XFP 10G DWDM 1529.55nm 100GHz 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about DWDM-XFP10G-40.](https://resource.fs.com/mall/products/60x60/45826.B.jpg)
![Cisco C60 DWDM-XFP-29.55 Compatible XFP 10G DWDM 1529.55nm 100GHz 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about DWDM-XFP10G-40.](https://resource.fs.com/mall/products/60x60/45826.C.jpg)
![Cisco C60 DWDM-XFP-29.55 Compatible XFP 10G DWDM 1529.55nm 100GHz 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about DWDM-XFP10G-40.](https://resource.fs.com/mall/products/60x60/45826.D.jpg)
![Cisco C60 DWDM-XFP-29.55 Compatible XFP 10G DWDM 1529.55nm 100GHz 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission This picture is about DWDM-XFP10G-40.](https://resource.fs.com/mall/products/60x60/45826.E.jpg)
Cisco C60 DWDM-XFP-29.55 Compatible XFP 10G DWDM 1529.55nm 100GHz 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission
#45826
#45826
462,91 € (Incl. VAT)
FS P/N: DWDM-XFP10G-40
5 Sold
2 Reviews
2 Questions
Wavelength:
Pre-order, Ship by 5 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Cisco DWDM-XFP-29.55 Compatible 10G DWDM XFP Transceiver Module (SMF, 1529.55nm, 40km, LC, DOM)
Specifications
Cisco Compatible
DWDM-XFP-29.55
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1529.55nm
Max Cable Distance
40km
Connector
LC duplex
Optical Components
EML DWDM
Media
SMF
DOM Support
Yes
TX Power
-1~4dBm
Receiver Sensitivity
<-15dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
C***o
Spain
March 29, 2023
Quality product for half the price as others.
Verified Purchase
Helpful 1
Comment 0L***k
United States
July 01, 2021
Worked without any issues and no additional configuration required.
Verified Purchase
Helpful 5
Comment 0See all reviews
Resources
Recently Viewed