FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about DWDM-XFP10G-40.
This picture is about DWDM-XFP10G-40.
This picture is about DWDM-XFP10G-40.
This picture is about DWDM-XFP10G-40.
This picture is about DWDM-XFP10G-40.
This picture is about DWDM-XFP10G-40.
This picture is about DWDM-XFP10G-40.
This picture is about DWDM-XFP10G-40.
This picture is about DWDM-XFP10G-40.
This picture is about DWDM-XFP10G-40.

C35 XFP 10G DWDM 1549.32nm 100GHz 40km DOM Duplex LC SMF Optical Transceiver Module for Transmission

#45802
#45802

Semtech EML <1.8W Duplex LC SMF 100GHz

462,91 € (Incl. VAT)
FS P/N: DWDM-XFP10G-40
59 Sold
41 Reviews
2 Questions
Pre-order, Ship by 5 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

10G DWDM XFP Transceiver Module (SMF, 1549.32nm, 40km, LC, DOM)

Specifications
FS Genuine
DWDM-XFP10G-40
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1549.32nm
Max Cable Distance
40km
Connector
LC duplex
Optical Components
EML DWDM
Media
SMF
DOM Support
Yes
TX Power
-1~4dBm
Receiver Sensitivity
<-15dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
4.8
5 stars
4 stars
3 stars
2 stars
1 star
34
7
0
0
0

J***s

Canada

January 18, 2017
5.0
I was glad to find Fiberstore online. Their online support helped me to find the right cable I needed. The prices are great, and my order arrived in less than one week.
Verified Purchase
Helpful 0
Comment 0

S***g

United States

January 07, 2017
5.0
friendly, efficient, and knowledgeable. would recommend to friends and would come back. received my 10G DWDM XFP transceivers immediately with good package. best experience. thabks a lot!
Verified Purchase
Helpful 0
Comment 0

E***n

United States

January 02, 2017
4.0
Everything is good, just want to ask some discount for next time ordering.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed