FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 10G CWDM 20km SFP+ Optical Transceiver Module Overall Introduction | FS.
00:58
This picture is about CWDM-SFP10G-20S.
This picture is about CWDM-SFP10G-20S.
This picture is about CWDM-SFP10G-20S.
This picture is about CWDM-SFP10G-20S.
This picture is about CWDM-SFP10G-20S.
This picture is about CWDM-SFP10G-20S.
This picture is about 10G CWDM 20km SFP+ Optical Transceiver Module Overall Introduction | FS.
This picture is about CWDM-SFP10G-20S.
This picture is about CWDM-SFP10G-20S.
This picture is about CWDM-SFP10G-20S.
This picture is about CWDM-SFP10G-20S.
This picture is about CWDM-SFP10G-20S.
This picture is about CWDM-SFP10G-20S.

Dell Force10 CWDM-SFP10G-1450 Compatible SFP+ 10G CWDM 1450nm 20km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission

#45508
#45508

Semtech DFB ≤1.2W Duplex LC

272,51 € (Incl. VAT)
FS P/N: CWDM-SFP10G-20S
3 Sold
97 Reviews
6 Questions
Pre-order, Ship by 14 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Dell Force10 CWDM-SFP10G-1450 Compatible 10G CWDM SFP+ Transceiver Module (SMF, 1450nm, 20km, LC, DOM)

Dell compatible SFP+ transceiver supports up to 20km link lengths over single-mode fiber (SMF) via an LC duplex connector. This transceiver is compliant with SFF-8431 and SFF-8472 MSA standards. Digital diagnostics functions are available via a 2-wire serial interface, as specified in SFF-8472, to allow access to real-time operating parameters. This transceiver uses high-quality TOSA, ensuring stable performance and reliable quality.With these features, this easy to install, hot swappable transceiver is suitable for fiber communications application such as 10G Ethernet.

Specifications
Dell Force10 Compatible
CWDM-SFP10G-1450
Vendor Name
FS.COM
Form Factor
SFP+
Max Data Rate
10Gbps
Wavelength
1450nm
Max Cable Distance
20km
Connector
Duplex LC
Media
SMF
Power Consumption
1.2W
Packaging Technology
TO
Optical Components
DFB CWDM
DOM Support
Yes
TX Power
1~6dBm
RX Power
-14.4~0dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Receiver Sensitivity
<-14.4dBm
Modulation
NRZ
Extinction Ratio
>3.5dB
Protocols
SFP+ MSA Compliant, CPRI, eCPRI, ITU-T G.652
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Leading Performance and Quality for 10G
Built-in Semtech Drive Chip, the SFP transceiver offers high-speed, and low-power in 10G links.
Semtech Drive Chip
Stable Transmission
≤1.2W
Low Power Consumption
CWDM DFB Laser
Ensure Production
High Capacity CWDM Transmission
CWDM modules, along with MUX/DEMUX devices, improve fiber optic network capacity and efficiency, enabling flexible wavelength adjustment and simplify network architecture.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Data Rate (Max)
10Gbps
10Gbps
10Gbps
10Gbps
10Gbps
Wavelength
1350-1450nm
1270-1330nm
1270-1330nm
1270-1450nm
1470-1610nm
Connector
Duplex LC
Duplex LC
Duplex LC
Duplex LC
Duplex LC
Max Cable Distance
20km
10km
20km
40km
80km
Chip
Semtech
Semtech
Semtech
Semtech
Semtech
Packaging Technology
TO
TO
TO
TO
BOX
Optical Components
DFB CWDM
DFB CWDM
DFB CWDM
DFB CWDM
EML CWDM
Receiver Sensitivity
<-14.4dBm
<-14.4dBm
<-14.4dBm
<-14.4dBm
<-16dBm
Power Consumption
1.2W
1.5W
1.2W
1.2W
2W
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
4.5
5 stars
4 stars
3 stars
2 stars
1 star
60
24
13
0
0

S***r

United States

September 20, 2016
5.0
The products we chose were very high quality. Shipping was quick & it was an overall great experience. Highly recommend FS.COM!
Verified Purchase
Helpful 1
Comment 0

L***l

United States

September 17, 2016
5.0
Always the best online store for optical devices!
Verified Purchase
Helpful 1
Comment 0

P***g

United States

June 13, 2016
5.0
Customer Service is excellent when I asked some questions about this product.
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed