Dell compatible SFP+ transceiver supports up to 20km link lengths over single-mode fiber (SMF) via an LC duplex connector. This transceiver is compliant with SFF-8431 and SFF-8472 MSA standards. Digital diagnostics functions are available via a 2-wire serial interface, as specified in SFF-8472, to allow access to real-time operating parameters. This transceiver uses high-quality TOSA, ensuring stable performance and reliable quality.With these features, this easy to install, hot swappable transceiver is suitable for fiber communications application such as 10G Ethernet.
![Dell Force10 CWDM-SFP10G-1330 Compatible SFP+ 10G CWDM 1330nm 20km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about CWDM-SFP10G-20SP.](https://resource.fs.com/mall/mainImg/2023030314420558zp8a.jpg)
Click to open expanded view
![Dell Force10 CWDM-SFP10G-1330 Compatible SFP+ 10G CWDM 1330nm 20km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about 10G CWDM 20km SFP+ Optical Transceiver Module Overall Introduction | FS.](https://resource.fs.com/images/20240329113904uiq0uo.jpg)
![Dell Force10 CWDM-SFP10G-1330 Compatible SFP+ 10G CWDM 1330nm 20km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about CWDM-SFP10G-20SP.](https://resource.fs.com/mall/mainImg/60x60/2023030314420558zp8a.jpg)
![Dell Force10 CWDM-SFP10G-1330 Compatible SFP+ 10G CWDM 1330nm 20km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about CWDM-SFP10G-20SP.](https://resource.fs.com/mall/mainImg/60x60/20230303144205psv8ba.jpg)
![Dell Force10 CWDM-SFP10G-1330 Compatible SFP+ 10G CWDM 1330nm 20km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about CWDM-SFP10G-20SP.](https://resource.fs.com/mall/mainImg/60x60/2023030314421078hybo.jpg)
![Dell Force10 CWDM-SFP10G-1330 Compatible SFP+ 10G CWDM 1330nm 20km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about CWDM-SFP10G-20SP.](https://resource.fs.com/mall/mainImg/60x60/20230303144205srxvjc.jpg)
![Dell Force10 CWDM-SFP10G-1330 Compatible SFP+ 10G CWDM 1330nm 20km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about CWDM-SFP10G-20SP.](https://resource.fs.com/mall/mainImg/60x60/20230304104534foy86l.jpg)
![Dell Force10 CWDM-SFP10G-1330 Compatible SFP+ 10G CWDM 1330nm 20km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about CWDM-SFP10G-20SP.](https://resource.fs.com/mall/mainImg/60x60/20230303143106k53ig1.jpg)
![Dell Force10 CWDM-SFP10G-1330 Compatible SFP+ 10G CWDM 1330nm 20km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about CWDM-SFP10G-20SP.](https://resource.fs.com/mall/products/60x60/45502.F.jpg)
Dell Force10 CWDM-SFP10G-1330 Compatible SFP+ 10G CWDM 1330nm 20km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission
Hot #45502
Hot #45502
153,51 € (Incl. VAT)
FS P/N: CWDM-SFP10G-20SP
22 Sold
98 Reviews
6 Questions
Wavelength:
12 in DE Warehouse, Get it by 9 Jul, 2024
8 in Global Warehouse, Get it by 22 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Dell Force10 CWDM-SFP10G-1330 Compatible 10G CWDM SFP+ Transceiver Module (SMF, 1330nm, 20km, LC, DOM)
Specifications
Dell Force10 Compatible
CWDM-SFP10G-1330
Vendor Name
FS.COM
Form Factor
SFP+
Max Data Rate
10Gbps
Wavelength
1330nm
Max Cable Distance
20km
Connector
Duplex LC
Media
SMF
Power Consumption
1.2W
Packaging Technology
TO
Optical Components
DFB CWDM
DOM Support
Yes
TX Power
1~6dBm
RX Power
-14.4~0dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Receiver Sensitivity
<-14.4dBm
Modulation
NRZ
Extinction Ratio
>3.5dB
Protocols
SFP+ MSA Compliant, CPRI, eCPRI, ITU-T G.652
Warranty
5 Years
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20231117165407k0gveb.jpg)
Features
Leading Performance and Quality for 10G
Built-in Semtech Drive Chip, the SFP transceiver offers high-speed, and low-power in 10G links.
Semtech Drive Chip
Stable Transmission
≤1.2W
Low Power Consumption
CWDM DFB Laser
Ensure Production
High Capacity CWDM Transmission
CWDM modules, along with MUX/DEMUX devices, improve fiber optic network capacity and efficiency, enabling flexible wavelength adjustment and simplify network architecture.
Applications with Lower Cost and Shorter Distances
CWDM modules, due to their wide wavelength spacing and cost-effectiveness, are typically utilized in medium to long-distance scenarios, such as MAN and remote network access.
![](https://resource.fs.com/mall/fs_scene_images/20231101112358h09b13.jpg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Data Rate (Max) | 10Gbps | 10Gbps | 10Gbps | 10Gbps | 10Gbps |
Wavelength | 1270-1330nm | 1270-1330nm | 1350-1450nm | 1270-1450nm | 1470-1610nm |
Connector | Duplex LC | Duplex LC | Duplex LC | Duplex LC | Duplex LC |
Max Cable Distance | 20km | 10km | 20km | 40km | 80km |
Chip | Semtech | Semtech | Semtech | Semtech | Semtech |
Packaging Technology | TO | TO | TO | TO | BOX |
Optical Components | DFB CWDM | DFB CWDM | DFB CWDM | DFB CWDM | EML CWDM |
Receiver Sensitivity | <-14.4dBm | <-14.4dBm | <-14.4dBm | <-14.4dBm | <-16dBm |
Power Consumption | 1.2W | 1.5W | 1.2W | 1.2W | 2W |
Videos
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
74
18
6
0
0
H***l
United States
May 26, 2020
We need a large quantity of 10G optical transceivers for our new data center. Restricted by a limited budget and a tight schedule, I count on FS to provide a cost-effective solution for me. My account manager is rather professional and patient to answer all my questions, really nice conversations we have. I have to praise your fabulous customer services. And the modules were well-packaged and worked perfectly on our switches. Will recommend you to my friends in this field.
Verified Purchase
Helpful 16
Comment 0N***d
United States
May 08, 2020
I bought the S3900 switch on your website, so I need several SFP+ optical modules to support 10GbE. These 10G transceivers that can provide 10GBase-CWDM throughput up to 20km over SMF are suitable for my needs. Neat facade, easy to install, and works smoothly with the switch. Fairly nice!
Verified Purchase
Helpful 16
Comment 0B***a
Spain
April 02, 2020
Thanks for offering the quality modules at a reasonable price. The knowledgeable people and nice talk impressed us a lot, we will purchase 25G modules at FS for our network upgrade.
Verified Purchase
Helpful 13
Comment 0See all reviews
Resources
Recently Viewed