Cisco compatible SFP+ transceiver supports up to 20km link lengths over single-mode fiber (SMF) via an LC duplex connector. This transceiver is compliant with SFF-8431 and SFF-8472 MSA standards. Digital diagnostics functions are available via a 2-wire serial interface, as specified in SFF-8472, to allow access to real-time operating parameters. This transceiver uses high-quality TOSA, ensuring stable performance and reliable quality. With these features, this easy to install, hot swappable transceiver is suitable for fiber communications application such as 10G Ethernet.
Click to open expanded view
Cisco CWDM-SFP10G-1470-20 Compatible SFP+ 10G CWDM 1470nm 20km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission
Hot #44997
Hot #44997
403,41 € (Incl. VAT)
FS P/N: CWDM-SFP10G-20L
286 Sold
123 Reviews
6 Questions
Wavelength:
5 in DE Warehouse, Get it by 23 Sep, 2024
6 in Global Warehouse, Get it by 4 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Cisco CWDM-SFP10G-1470-20 Compatible 10G CWDM SFP+ Transceiver Module (SMF, 1470nm, 20km, LC, DOM)
Specifications
Cisco Compatible
CWDM-SFP10G-1470-20
Vendor Name
FS.COM
Form Factor
SFP+
Max Data Rate
11.0957Gbps
Wavelength
1470nm
Max Cable Distance
20km
Connector
Duplex LC
Media
SMF
Power Consumption
1.2W
Packaging Technology
TO
Optical Components
DFB CWDM
DOM Support
Yes
TX Power
1~6dBm
RX Power
-14.4~0dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Receiver Sensitivity
<-14.4dBm
Modulation
NRZ
Extinction Ratio
>3.5dB
Protocols
SFP+ MSA Compliant, CPRI, eCPRI, ITU-T G.652
Warranty
5 Years
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Leading Performance and Quality for 10G
Built-in Semtech Drive Chip, the SFP transceiver offers high-speed, and low-power in 10G links.
Semtech Drive Chip
Stable Transmission
≤1.2W
Low Power Consumption
CWDM DFB Laser
Ensure Production
High Capacity CWDM Transmission
CWDM modules, along with MUX/DEMUX devices, improve fiber optic network capacity and efficiency, enabling flexible wavelength adjustment and simplify network architecture.
Applications with Lower Cost and Shorter Distances
CWDM modules, due to their wide wavelength spacing and cost-effectiveness, are typically utilized in medium to long-distance scenarios, such as MAN and remote network access.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Data Rate (Max) | 10Gbps | 10Gbps | 10Gbps | 10Gbps |
Wavelength | 1470nm-1610nm | 1350nm-1610nm | 1470-1610nm | 1470-1610nm |
Connector | Duplex LC | Duplex LC | Duplex LC | Duplex LC |
Max Cable Distance | 20km | 10km | 40km | 80km |
Chip | Semtech | Semtech | Semtech | Semtech |
Packaging Technology | TO | TO | BOX | BOX |
Optical Components | DFB CWDM | DFB CWDM | DFB CWDM | EML CWDM |
Receiver Sensitivity | <-14.4dBm | <-14.4dBm | <-16dBm | <-23dBm |
Power Consumption | 1.2W | 1.5W | 1W | 2W |
Videos
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
93
19
11
0
0
R***y
United States
October 28, 2016
The package is nice. Looking forward to its future performance.
Verified Purchase
Helpful 0
Comment 0M***y
United States
October 19, 2016
This long distance transceiver module works well in our network.
Verified Purchase
Helpful 0
Comment 0T***e
United States
October 18, 2016
We have installed in on our switch. For now, it works well. Don't know how it will perform in the future.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed