FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about DWDM-SFP10G-40.
00:31
This picture is about DWDM-SFP10G-40.
This picture is about DWDM-SFP10G-40.
This picture is about DWDM-SFP10G-40.
This picture is about DWDM-SFP10G-40.
This picture is about DWDM-SFP10G-40.
This picture is about DWDM-SFP10G-40.
This picture is about DWDM-SFP10G-40.
This picture is about DWDM-SFP10G-40.
This picture is about DWDM-SFP10G-40.
This picture is about DWDM-SFP10G-40.
This picture is about DWDM-SFP10G-40.

Dell Force10 C49 DWDM-SFP10G-38.19 Compatible SFP+ 10G DWDM 1538.19nm 100GHz 40km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission

#44865
#44865

Semtech EML BOX ≤1.6W ITU Duplex LC

308,21 € (Incl. VAT)
FS P/N: DWDM-SFP10G-40
2 Sold
1.2K Reviews
6 Questions
3 in Global Warehouse, Get it by 22 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Dell Force10 DWDM-SFP10G-38.19 Compatible 10G DWDM SFP+ 100GHz Transceiver Module (SMF, 1538.19nm, 40km, LC, DOM)

Dell Force10 DWDM-SFP10G-38.19 Compatible SFP+ transceiver supports up to 40km link lengths over single-mode fiber (SMF) via an LC duplex connector. This transceiver is compliant with SFF-8431 and SFF-8432 MSA standards. Digital diagnostics functions are available via a 2-wire serial interface, as specified in SFF-8472, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be deployed in the DWDM networking equipment in metropolitan access and core networks.

Specifications
Dell Force10 Compatible
DWDM-SFP10G-38.19
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10Gbps
Wavelength
1538.19nm
Max Cable Distance
40km
Connector
Duplex LC
Optical Components
EML DWDM
TX Power
-1~4dBm
Receiver Sensitivity
<-16dBm
Powerbudget
14dB
Receiver Overload
0dBm
Power Consumption
<1.6W
Media
SMF
Bit Error Ratio (BER)
1E-12
Extinction Ratio
>6dB
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Notice: When the long reach transceiver is used in short distance transmission, please match it with the appropriate attenuator according to the table.
Distance
≤ 10km
≤ 20km
≤ 30km
Attenuator

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
10G Connectivity for Data Center
Featured with 1.6W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Data Rate (Max)
10Gbps
10Gbps
10Gbps
10Gbps
10Gbps
Wavelength
1528.77nm~1563.86nm
1528.77nm~1563.86nm
1528.77nm~1563.86nm
1528.77nm~1563.86nm
Tunable
Cable Distance (Max)
40km@SMF
80km@SMF
40km@SMF
80km@SMF
80km@SMF
Channel Spacing
100GHz
100GHz
100GHz
100GHz
50GHz
TX Power
-1~4dBm
0~4dBm
-1~4dBm
0-5dBm
-1~3dBm
Receiver Sensitivity
<-16dBm
<-23dBm
<-16dBm
<-23dBm
<-22dBm
Power Consumption
≤1.6W
≤1.8W
≤1.8W
≤1.8W
≤1.65W
Operating Temperature
0 to 70°C
0 to 70°C
-40 to 85°C (IND)
-40 to 85°C (IND)
0 to 70°C
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
4.7
5 stars
4 stars
3 stars
2 stars
1 star
949
238
99
0
0

R***a

Australia

July 03, 2022
5.0
The modules arrived quickly and worked perfectly in pre-deployment testing. The deployment should be finished by the end of this week and I foresee no issues.
Verified Purchase
Helpful 10
Comment 0

R***a

United States

July 03, 2022
5.0
FS.com has outstanding customer service, and I would recommend it.
Verified Purchase
Helpful 10
Comment 0

Y***e

United States

July 02, 2022
5.0
Yes, the FS Transceivers worked fine. Client ordered 4 more and also noted that this particular solution we’ve recommended will likely be repeated for other offices.
Verified Purchase
Helpful 10
Comment 0
See all reviews
Resources
Recently Viewed