FS compatible SFP+ transceiver supports up to 40km link lengths over single-mode fiber (SMF) via an LC duplex connector. This transceiver is compliant with SFF-8431 and SFF-8472 MSA standards. Digital diagnostics functions are available via a 2-wire serial interface, as specified in SFF-8472, to allow access to real-time operating parameters. This transceiver uses high-quality TOSA, ensuring stable performance and reliable quality.With these features, this easy to install, hot swappable transceiver is suitable for fiber communications application such as 10G Ethernet.
![SFP+ 10G CWDM 1370nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission for FS Switches This picture is about CWDM-SFP10G-40S.](https://resource.fs.com/mall/products/550x550/44368.main.jpg)
Click to open expanded view
![SFP+ 10G CWDM 1370nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission for FS Switches This picture is about CWDM-SFP10G-40S.](https://resource.fs.com/images/20221104182648ljbbc3.jpg)
![SFP+ 10G CWDM 1370nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission for FS Switches This picture is about CWDM-SFP10G-40S.](https://resource.fs.com/mall/products/60x60/44368.main.jpg)
![SFP+ 10G CWDM 1370nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission for FS Switches This picture is about CWDM-SFP10G-40S.](https://resource.fs.com/mall/products/60x60/44368.B.jpg)
![SFP+ 10G CWDM 1370nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission for FS Switches This picture is about CWDM-SFP10G-40S.](https://resource.fs.com/mall/products/60x60/44368.C.jpg)
![SFP+ 10G CWDM 1370nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission for FS Switches This picture is about CWDM-SFP10G-40S.](https://resource.fs.com/mall/products/60x60/44368.D.jpg)
![SFP+ 10G CWDM 1370nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission for FS Switches This picture is about CWDM-SFP10G-40S.](https://resource.fs.com/mall/products/60x60/44368.E.jpg)
![SFP+ 10G CWDM 1370nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission for FS Switches This picture is about CWDM-SFP10G-40S.](https://resource.fs.com/mall/products/60x60/44368.F.jpg)
SFP+ 10G CWDM 1370nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission for FS Switches
Hot #44368
Hot #44368
260,61 € (Incl. VAT)
FS P/N: CWDM-SFP10G-40S
90 Sold
178 Reviews
6 Questions
Wavelength:
11 in Global Warehouse, Get it by 22 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
10G CWDM SFP+ Transceiver Module (SMF, 1370nm, 40km, LC, DOM)
Specifications
FS Genuine
CWDM-SFP10G-40S
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10Gbps
Wavelength
1370nm
Max Cable Distance
40km
Connector
Duplex LC
Media
SMF
Power Consumption
1.2W
Packaging Technology
TO
Optical Components
DFB CWDM
DOM Support
Yes
TX Power
0~5dB
RX Power
-16~0dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Receiver Sensitivity
<-15dBm
Modulation
NRZ
Extinction Ratio
>3.5dB
Protocols
SFP+ MSA Compliant, SFF 8472,SFF 8431,802.3ae, ITU-T G.652
Warranty
5 Years
(32 to 158°F) :Protocols :SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20231117165407k0gveb.jpg)
Features
Leading Performance and Quality for 10G
Built-in Semtech Drive Chip, the SFP transceiver offers high-speed, and low-power in 10G links.
Semtech Drive Chip
Stable Transmission
≤1.2W
Low Power Consumption
CWDM DFB Laser
Ensure Production
High Capacity CWDM Transmission
CWDM modules, along with MUX/DEMUX devices, improve fiber optic network capacity and efficiency, enabling flexible wavelength adjustment and simplify network architecture.
Applications with Lower Cost and Shorter Distances
CWDM modules, due to their wide wavelength spacing and cost-effectiveness, are typically utilized in medium to long-distance scenarios, such as MAN and remote network access.
![](https://resource.fs.com/mall/fs_scene_images/20231101112358h09b13.jpg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Data Rate (Max) | 10Gbps | 10Gbps | 10Gbps | 10Gbps | 10Gbps | 11.3Gbps |
Wavelength | 1270-1450nm | 1270-1330nm | 1270-1330nm | 1350-1450nm | 1470-1610nm | 1270-1370nm, 1470-1610nm |
Connector | Duplex LC | Duplex LC | Duplex LC | Duplex LC | Duplex LC | Duplex LC |
Max Cable Distance | 40km | 10km | 20km | 20km | 80km | 40km |
Chip | Semtech | Semtech | Semtech | Semtech | Semtech | Semtech |
Packaging Technology | TO | TO | TO | TO | BOX | TO |
Optical Components | DFB CWDM | DFB CWDM | DFB CWDM | DFB CWDM | EML CWDM | DFB CWDM |
Receiver Sensitivity | <-14.4dBm | <-14.4dBm | <-14.4dBm | <-14.4dBm | <-16dBm | <-16dBm |
Power Consumption | 1.2W | 1.5W | 1.2W | 1.2W | 2W | 1W |
Videos
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
112
50
16
0
0
E***n
United States
May 27, 2020
We are seeking for some cost-effective SFP+ CWDM modules for our project to support 35km transmission. I've found that one CWDM case from FS Twitter has a similar situation with our current project. Since the network solution that they design for that case is pretty nice, I tried to consult with the AM to get some advice. The FS technical team helped us to check our link plan and even revise some details in our existing diagram, like calculating the fiber loss and confirming the modules' compatibility. Really appreciated the professional advice and considerate assistance of you guys. The modules that you recommended worked flawlessly on our switches, which are optimal for our 10G network. Thanks for your support!
Verified Purchase
Helpful 12
Comment 0D***t
France
May 09, 2020
Considering the financial cost, we gave up the transceivers from the original brand and decided to pick third-party transceivers from a reliable supplier. One of our friends recommended FS to us, and we found that the merchandise is fairly priced. Therefore, we bought 40 pcs of the 10G optical transceivers. Compatibility used to be our biggest concern. However, these modules are fully compatible with our Cisco switches and have been working perfectly without any problems till now. No complaints whatsoever.
Verified Purchase
Helpful 15
Comment 0V***a
United States
February 08, 2020
Firstly and most importantly, the module worked well on our Cisco switch. Secondly, the package and the logistics were worth mentioning. We received the module without any scratches in three days or so.
Verified Purchase
Helpful 12
Comment 0See all reviews
Resources
Recently Viewed