FS compatible SFP+ transceiver supports up to 80km link lengths over single-mode fiber (SMF) via an LC duplex connector. This transceiver is compliant with SFF-8431 and SFF-8432 MSA standards. Digital diagnostics functions are available via a 2-wire serial interface, as specified in SFF-8472, to allow access to real-time operating parameters. This transceiver uses Sumitomo's TOSA, ensuring stable performance and reliable quality. With these features, this easy to install, hot swappable transceiver is suitable for fiber communications application up to 10G.
Click to open expanded view
SFP+ 10G CWDM 1610nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission for FS Switches
#44135
#44135
462,91 € (Incl. VAT)
FS P/N: CWDM-SFP10G-80L
41 Sold
186 Reviews
6 Questions
12 in DE Warehouse, Get it by 18 Sep, 2024
8 in Global Warehouse, Get it by 2 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
10G CWDM SFP+ Transceiver Module (SMF, 1610nm, 80km, LC, DOM)
Specifications
FS Genuine
CWDM-SFP10G-80L
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10Gbps
Wavelength
1610nm
Max Cable Distance
80km
Connector
Duplex LC
Media
SMF
Power Consumption
2W
Packaging Technology
BOX
Optical Components
DFB CWDM
DOM Support
Yes
TX Power
0~4dBm
RX Power
-23~-7dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Receiver Sensitivity
<-23dBm
Modulation
NRZ
Extinction Ratio
>3.5dB
Protocols
SFP+ MSA Compliant, SFF 8472,SFF 8431,802.3ae, ITU-T G.652
Warranty
5 Years
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
10G Connectivity for Data Center
Featured with 2W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
High Capacity CWDM Transmission
CWDM modules, along with MUX/DEMUX devices, improve fiber optic network capacity and efficiency, enabling flexible wavelength adjustment and simplify network architecture.
Applications with Lower Cost and Shorter Distances
CWDM modules, due to their wide wavelength spacing and cost-effectiveness, are typically utilized in medium to long-distance scenarios, such as MAN and remote network access.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Data Rate (Max) | 10Gbps | 10Gbps | 10Gbps | 10Gbps | 11.3Gbps |
Wavelength | 1470-1610nm | 1350nm-1610nm | 1470nm-1610nm | 1470-1610nm | 1470-1610nm |
Connector | Duplex LC | Duplex LC | Duplex LC | Duplex LC | Duplex LC |
Max Cable Distance | 80km | 10km | 20km | 40km | 80km |
Chip | / | Semtech | Semtech | Semtech | / |
Packaging Technology | BOX | TO | TO | BOX | BOX |
Optical Components | DFB CWDM | DFB CWDM | DFB CWDM | DFB CWDM | EML CWDM |
Receiver Sensitivity | <-23dBm | <-14.4dBm | <-14.4dBm | <-16dBm | <-23dBm |
Power Consumption | 2W | 1.5W | 1.2W | 1W | 1.8W |
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
139
32
15
0
0
B***a
United States
February 10, 2021
Spending a few minutes of my time, first and foremost expressing how much I’m impressed by your friendliness, is the least I can do. Friendliness was followed by super-fast order processing and delivery. In a few words, unboxing and using your Flexbox is an utterly awesome experience. As in brilliant. Also saving us loads of time ordering optics. In addition to all of this – you deliver particular good build quality, too. You’ve got me impressed, thank you!
Verified Purchase
Helpful 0
Comment 0F***s
United States
December 23, 2020
For years we struggled with hundreds of transceivers from different vendors but this is finally over! With FLEXBOX we can easily reconfigure our transceivers which in the end saves a lot of time and money.
Verified Purchase
Helpful 0
Comment 0P***i
United States
October 08, 2020
We use FS modules for years with different networking hardware. Amazing and very stable products without any issues. Preparing a big network project with several switch vendors it was time to do the next step and order a FS BOX. Now we can be much more flexible than before and the provided tools are fast, stable, easy to use and as stable as all other FS producs. All in all - highest recommendation!
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed