FS Compatible SFP+ transceiver supports up to 40km link lengths over single-mode fiber (SMF) via an LC duplex connector. This transceiver is compliant with SFF-8431 and SFF-8432 MSA standards. Digital diagnostics functions are available via a 2-wire serial interface, as specified in SFF-8472, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be deployed in the DWDM networking equipment in metropolitan access and core networks.
![C50 SFP+ 10G DWDM 1537.4nm 100GHz 40km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission for FS Switches This picture is about DWDM-SFP10G-40.](https://resource.fs.com/mall/mainImg/202302211452598lrcik.jpg)
Click to open expanded view
![C50 SFP+ 10G DWDM 1537.4nm 100GHz 40km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission for FS Switches This picture is about DWDM-SFP10G-40.](https://resource.fs.com/images/MzIJoVAfPYsyWvDg.jpg)
![C50 SFP+ 10G DWDM 1537.4nm 100GHz 40km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission for FS Switches This picture is about DWDM-SFP10G-40.](https://resource.fs.com/mall/mainImg/60x60/202302211452598lrcik.jpg)
![C50 SFP+ 10G DWDM 1537.4nm 100GHz 40km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission for FS Switches This picture is about DWDM-SFP10G-40.](https://resource.fs.com/mall/mainImg/60x60/20230221145648fnudtw.jpg)
![C50 SFP+ 10G DWDM 1537.4nm 100GHz 40km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission for FS Switches This picture is about DWDM-SFP10G-40.](https://resource.fs.com/mall/mainImg/60x60/202302221532471jj6d7.jpg)
![C50 SFP+ 10G DWDM 1537.4nm 100GHz 40km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission for FS Switches This picture is about DWDM-SFP10G-40.](https://resource.fs.com/mall/mainImg/60x60/20230222153247yqzlsq.jpg)
![C50 SFP+ 10G DWDM 1537.4nm 100GHz 40km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission for FS Switches This picture is about DWDM-SFP10G-40.](https://resource.fs.com/mall/mainImg/60x60/20230222153247kj07v5.jpg)
C50 SFP+ 10G DWDM 1537.4nm 100GHz 40km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission for FS Switches
Hot #44025
Hot #44025
308,21 € (Incl. VAT)
FS P/N: DWDM-SFP10G-40
22 Sold
1.2K Reviews
6 Questions
Wavelength:
Pre-order, Ship by 26 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
10G DWDM SFP+ 100GHz Transceiver Module (SMF, 1537.4nm, 40km, LC, DOM)
Specifications
FS Genuine
DWDM-SFP10G-40
Vendor Name
FS
Form Factor
SFP+
Data Rate
10 Gbps
Wavelength
1537.4nm
Max Cable Distance
40km
Connector
Duplex LC
Optical Components
EML DWDM
TX Power
-1~4dBm
Receiver Sensitivity
<-16dBm
Powerbudget
14dB
Receiver Overload
0dBm
Power Consumption
<1.6W
Media
SMF
Bit Error Ratio (BER)
1E-12
Extinction Ratio
>6dB
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20220418/1650252682625cdb8a298318.17990160.jpeg.webp)
Features
10G Connectivity for Data Center
Featured with 1.6W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/202311111036080tn3hp.jpg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Data Rate (Max) | 10Gbps | 10Gbps | 10Gbps | 10Gbps | 10Gbps |
Wavelength | 1528.77nm~1563.86nm | 1528.77nm~1563.86nm | 1528.77nm~1563.86nm | 1528.77nm~1563.86nm | Tunable |
Cable Distance (Max) | 40km@SMF | 80km@SMF | 40km@SMF | 80km@SMF | 80km@SMF |
Channel Spacing | 100GHz | 100GHz | 100GHz | 100GHz | 50GHz |
TX Power | -1~4dBm | 0~4dBm | -1~4dBm | 0-5dBm | -1~3dBm |
Receiver Sensitivity | <-16dBm | <-23dBm | <-16dBm | <-23dBm | <-22dBm |
Power Consumption | ≤1.6W | ≤1.8W | ≤1.8W | ≤1.8W | ≤1.65W |
Operating Temperature | 0 to 70°C | 0 to 70°C | -40 to 85°C (IND) | -40 to 85°C (IND) | 0 to 70°C |
Videos
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
949
238
99
0
0
R***a
Australia
July 03, 2022
The modules arrived quickly and worked perfectly in pre-deployment testing. The deployment should be finished by the end of this week and I foresee no issues.
Verified Purchase
Helpful 10
Comment 0R***a
United States
July 03, 2022
FS.com has outstanding customer service, and I would recommend it.
Verified Purchase
Helpful 10
Comment 0Y***e
United States
July 02, 2022
Yes, the FS Transceivers worked fine. Client ordered 4 more and also noted that this particular solution we’ve recommended will likely be repeated for other offices.
Verified Purchase
Helpful 10
Comment 0See all reviews
Resources
Recently Viewed