The 62.5/125μm OM1 multimode fiber optic cable is suitable for fast Ethernet, gigabit Ethernet and fiber channel applications, such as in data center, telecom room, server farms, cloud storage networks, etc., as well as for interconnecting pre-terminated cassettes in main distribution, horizontal distribution, and equipment distribution areas. This 62.5/125 OM1 multimode fiber optic cable is ideal for connecting 100/1000BASE-SX transceivers etc. for fast Ethernet, gigabit Ethernet and fiber channel applications.
Click to open expanded view
1m (3ft) LC UPC to ST UPC Duplex OM1 Multimode Riser (OFNR) 2.0mm Fiber Optic Patch Cable
#43466
#43466
5,59 € (Incl. VAT)
FS P/N: OM1LCSTDX
18K Sold
158 Reviews
8 Questions
11 in DE Warehouse, Get it by 11 Sep, 2024
80 in Global Warehouse, Get it by 9 Sep, 2024
90 in Transit, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
1-Year Warranty
30-Day Returns
30-Day Exchange
High Quality and Cost-effective 62.5/125μm OM1 Multimode Fiber Optic Cable
Specifications
Connector Type
LC UPC to ST UPC
Fiber Grade
G.651
Fiber Count
Duplex
Fiber Mode
OM1 62.5/125μm
Wavelength
850/1300nm
1G Ethernet Distance
280m at 850nm
Insertion Loss
≤0.3dB
Return Loss
≥30dB
Min. Bend Radius
(Fiber Core)
(Fiber Core)
15mm
Min. Bend Radius
(Fiber Cable)
(Fiber Cable)
20/10D (Dynamic/Static)
Attenuation at 850nm
3.0 dB/km
Attenuation at 1300nm
1.0 dB/km
Cable Jacket
Riser (OFNR)
Cable Outside Diameter (OD)
2.0mm
Polarity
A (Tx) to B (Rx)
Operating Temperature
-20~70°C
Quality Testing Program
Quality Testing Program
Fiber Optic Cables Testing Learn more
Features
Carrier-grade Cable Ensures Transmission Quality
20/10D Min. Bend Radius
The G.651 fiber allows tighter cable bends for routing.
Zirconia Ceramic Ferrule
The precision ferrules can reach up to 1000 times insertion lifespan.
90-150N Tensile Strength
The pull-resistant cable prevents breaking and prolongs the life.
Meet the Various Indoor Installation Needs
Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.
Videos
Questions & Answers
Ask a question
All (8)Application (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
134
24
0
0
0
N***s
Greece
December 19, 2023
Goods arrived on time .Thank you !
Verified Purchase
Helpful 0
Comment 0D***n
United States
November 15, 2023
These MM ST/LC patch cables seem well made and I have not had any issues with them. The shipping is fast and the price is reasonable. They usually have them stocked in the US for faster delivery.
Verified Purchase
Helpful 0
Comment 0D***n
United States
November 15, 2023
These MM ST/LC patch cables seem well made and I have not had any issues with them. The shipping is fast and the price is reasonable. They usually have them stocked in the US for faster delivery.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed