The 62.5/125μm OM1 multimode fiber optic cable is suitable for fast Ethernet, gigabit Ethernet and fiber channel applications, such as in data center, telecom room, server farms, cloud storage networks, etc., as well as for interconnecting pre-terminated cassettes in main distribution, horizontal distribution, and equipment distribution areas. This 62.5/125 OM1 multimode fiber optic cable is ideal for connecting 100/1000BASE-SX transceivers etc. for fast Ethernet, gigabit Ethernet and fiber channel applications.
Click to open expanded view
5m (16ft) Fiber Patch Cable, LC UPC to ST UPC, Duplex, 2 Fibers, Multimode (OM1), Riser (OFNR), 2.0mm, Tight-Buffered, Orange
#43463
#43463
7,97 € (Incl. VAT)
FS P/N: OM1LCSTDX
6.9K Sold
158 Reviews
8 Questions
Length:
5 in DE Warehouse, Get it by 19 Sep, 2024
64 in Global Warehouse, Get it by 2 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
1-Year Warranty
30-Day Returns
30-Day Exchange
High Quality and Cost-effective 62.5/125μm OM1 Multimode Fiber Optic Cable
Specifications
Connector A
LC UPC Duplex
Connector B
ST UPC Duplex
Fiber Count
2 Fibers
Fiber Grade
G.651
Fiber Mode
OM1 62.5/125μm
Wavelength
850/1300nm
Polarity
A (Tx) to B (Rx)
Cable Type
Tight-Buffered
Cable Outside Diameter (OD)
2.0mm
Cable Jacket
Riser (OFNR)
Min. Bend Radius (Optical Fiber)
15mm
Min. Bend Radius (Fiber Cable)
20/10D (Dynamic/Static)
Connector Durability
1000 times
Tensile Strength (Long/Short Term)
90/150N
Insertion Loss
≤0.3dB
Return Loss
≥30dB
Attenuation at 850 nm
3.0 dB/km
Attenuation at 1310 nm
1.0 dB/km
Operating Temperature
-20 to 70°C (-4 to 158℉)
Storage Temperature
-40 to 80°C (-40 to 176℉)
Quality Testing Program
Quality Testing Program
Fiber Optic Cables Testing Learn more
Features
Carrier-grade Cable Ensures Transmission Quality
20/10D Min. Bend Radius
The G.651 fiber allows tighter cable bends for routing.
Zirconia Ceramic Ferrule
The precision ferrules can reach up to 1000 times insertion lifespan.
90-150N Tensile Strength
The pull-resistant cable prevents breaking and prolongs the life.
Meet the Various Indoor Installation Needs
Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.
Videos
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
134
24
0
0
0
N***s
Greece
December 19, 2023
Goods arrived on time .Thank you !
Verified Purchase
Helpful 0
Comment 0D***n
United States
November 15, 2023
These MM ST/LC patch cables seem well made and I have not had any issues with them. The shipping is fast and the price is reasonable. They usually have them stocked in the US for faster delivery.
Verified Purchase
Helpful 0
Comment 0D***n
United States
November 15, 2023
These MM ST/LC patch cables seem well made and I have not had any issues with them. The shipping is fast and the price is reasonable. They usually have them stocked in the US for faster delivery.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed