FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FMU-MC042733 CWDM Mux Demux Overall Introduction | FS.
00:46
This picture is about FMU-MC042733.
This picture is about FMU-MC042733.
This picture is about FMU-MC042733.
This picture is about FMU-MC042733.
This picture is about FMU-MC042733 CWDM Mux Demux Overall Introduction | FS.
This picture is about FMU-MC042733.
This picture is about FMU-MC042733.
This picture is about FMU-MC042733.
This picture is about FMU-MC042733.

4 Channels CWDM Mux Demux, 1270-1330nm, 1.0dB Typical IL, LC/UPC, Dual Fiber, FMU Plug-in Module

#42972
#42972

FMU Plug-in Module ITU-T

213,01 € (Incl. VAT)
FS P/N: FMU-MC042733
1.4K Sold
47 Reviews
11 Questions
14 in Global Warehouse, Get it by 9 Sep, 2024
5 in Transit, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
3-Year Warranty
30-Day Returns
30-Day Exchange

4 Channels CWDM Mux Demux, 1270-1330nm, 1.0dB Typical IL, LC/UPC, Dual Fiber, FMU Plug-in Module

The 4CH Mux Demux is a cost-effective, flexible, and suitable for short-distance transmission passive CWDM device based on Free Space technology. This unit can be used as either a multiplexer or de-multiplexer (mux/demux). In accordance with the ITU-T G.694.2, it maximizes the capacity of the C-band range.
In conjunction with FS CWDM optical transceivers and OADM, etc., this Mux Demux supports a wide range of architectures from simple point-to-point to amplified ring configurations.

Specifications
Wavelength
4 Channels 1270-1330nm
Channel Spacing
20nm
Channel Passband
± 6.5nm
Insertion Loss
≤ 1.3dB, 1.0dB Typical
Passband Ripple
≤ 0.5dB
Technology
Free Space
Return Loss
≥ 45dB
Directivity
≥ 50dB
Polarization Dependent Loss
≤ 0.3dB
Polarization Mode Dispersion
≤ 0.1ps
Channel Isolation
Adjacent ≥ 30dB
Non-adjacent ≥ 40dB
Temperature
Operating -40 to 85°C (-40 to 185°F)
Storage -40 to 85°C (-40 to 185°F)
Power Handling
≤ 500mW
Dimensions (HxWxD)
1.73"x8.35"x10.04" (44x212x255mm)
Note: Insertion Loss is specified with connectors and adapters.
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Diversified Ports for 4 Channels CWDM Mux Demux

The 1270nm-1330nm channel port for ITU 1G/10G/25G CWDM optical traffic, Line port for multiplexed signals transmission.

Provide Quick Connection and Deployment

The thoughtful structure design fits the user experience, guiding to use of the product conveniently.

Band & Color Labels

Fast and accurate installation.

TX/RX Label

Clearly show that how to link the patch cable.

Duplex Dust Cap

Easy insertion and removal.

Maximize Your Fiber with WDM Network

A single fiber can be shared for multiple different data or services in WDM network. It maximizes the usefulness of fiber and generates substantial savings.

Mix of Services Multiplexing at Any Rate
Flexible mix of 1G/10G/25G/40G/100G/200G Ethernet, 8G/16G FC, SAN, OTN, SDH/SONET and native video services, it's transparent to any rate, any service multiplexing and upgrade.
Ethernet
SAN
OTN
Video Services
SONET/SDH
Data Center Interconnect for CWDM Network
Mux Demux interconnect seamlessly with transponder, muxponder, and third-party WDM products, to form cost-effective high-capacity CWDM tailored solutions.
Data Center/DCI
ISP
Campus/Institute
Enterprise/Business
Mobility
Custom Solution Tailored to Your Needs
Increase Network Capacity
Up to 96 DWDM channels to be connected simultaneously over a dark fiber network
Network Design and Optimization
Includes a bill of materials (BOM) to match the future-proofing network requirements
Staging and Configuration Support
Encompasses building up and testing and configuring throughout the network
Number of Channel
4
6
8
9
18
Wavelength
1270-1330nm
1271-1371nm
1470-1610nm
1270-1590nm
1270-1610nm
Insertion Loss
≤ 1.3dB, 1.0dB Typical
≤ 2.25dB, 2.1dB Typical
≤ 2.4dB, 2.0dB Typical
≤ 2.6dB, 2.4dB Typical
≤ 5.5dB, 5.0dB Typical
Channel Spacing
20nm
20nm
20nm
20nm
20nm
Channel Isolation
Adjacent ≥ 30dB
Non-adjacent ≥ 40dB
Adjacent ≥ 30dB
Non-adjacent ≥ 40dB
Adjacent ≥ 30dB
Non-adjacent ≥ 40dB
Adjacent ≥ 30dB
Non-adjacent ≥ 40dB
Adjacent ≥ 30dB
Non-adjacent ≥ 40dB
Return Loss
≥ 45dB
≥ 45dB
≥ 45dB
≥ 45dB
≥ 45dB
Special Service
Monitor, Expansion Port
Monitor Port
Technology
Free Space
Thin Film Filter
Free Space
Free Space
Thin Film Filter
Property
Passive
Passive
Passive
Passive
Passive
Monitoring Type
OPD/OPM
OPD/OPM
Power Handling
≤ 500mW
≤ 300mW
≤ 500mW
≤ 500mW
≤ 500mW
Housing
FMU Plug-in Module
ABS Pigtailed Module
FMU Plug-in Module
FMU Plug-in Module
1U Rack Mount
Questions & Answers
Ask a question
All (11)ABS Packaging (1)Application (1)Compatibility (1)Customization (1)Fiber Type (1)Specification (1)Wavelength (1)
Customer Reviews
Write a review
(undefined reviews)
    4.9
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    43
    4
    0
    0
    0

    E***z

    United States

    September 22, 2023
    5.0
    The mux demux is for our test space. to save on running multiple long fibers over the room. Its simply much easier and with your competitive pricing it's an economical choice for us.
    Verified Purchase
    Helpful 0
    Comment 0

    W***e

    United States

    February 10, 2023
    5.0
    Prompt delivery. Excellent package and arrived in perfect order. We've not yet had a chance to run integration tests though.
    Verified Purchase
    Helpful 0
    Comment 0

    r***o

    United States

    June 10, 2019
    5.0
    Packaging is great, product is exactly what is needed and works perfect!
    Verified Purchase
    Helpful 1
    Comment 0
    See all reviews
    Resources
    Recently Viewed