FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FSSM-LCA-FP-1M-PVC.
This picture is about FSSM-LCA-FP-1M-PVC.
This picture is about FSSM-LCA-FP-1M-PVC.
This picture is about FSSM-LCA-FP-1M-PVC.
This picture is about FSSM-LCA-FP-1M-PVC.
This picture is about FSSM-LCA-FP-1M-PVC.
This picture is about FSSM-LCA-FP-1M-PVC.
This picture is about FSSM-LCA-FP-1M-PVC.

1m (3ft) LC APC Simplex OS2 Single Mode PVC (OFNR) 0.9mm Fiber Optic Pigtail

#42477
#42477

G.657.A1 Fiber Tight Buffer Fiber Fusion Splicing

2,02 € (Incl. VAT)
FS P/N: FSSM-LCA-FP-1M-PVC
44.7K Sold
63 Reviews
16 Questions
Length:
247 in DE Warehouse, Get it by 9 Jul, 2024
690 in Global Warehouse, Get it by 18 Jul, 2024
100 in Transit, Get it by 3 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

Simplex LC/APC 9/125 Single Mode Fiber Optic Pigtail, 0.9 mm PVC Outer Jacket

Fiber optic pigtails provide a fast way to make communication devices in the field. They are designed, manufactured and tested according to protocol and performance dictated by the industrial standards, which will meet your most stringent mechanical and performance specifications.

Specifications
Connector A
LC
Connector B
Unterminated
Fiber Mode
9/125 μm
Fiber Count
Simplex
Fiber Grade
G.657.A1
Minimum Bend Radius
10 mm
Polish Type
APC
Cable Diameter
0.9 mm
Cable Jacket
PVC
Jacket Color
Yellow
Wavelength
1310 nm/1550 nm
Durability
1000 Times
Insertion Loss
≤0.3 dB
Interchangeability
≤0.2 dB
Return Loss
≥60 dB
Vibration
≤0.2 dB
Operating Temperature
-40~75°C
Storage Temperature
-45~85°C
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
High-precision Components Guarantee Reliable Transmission

The pigtail combines premium zirconia ferrules and rugged composite hardware to provide the optical performance, durability, and repeatability necessary for today's network applications.

FBT Connector

Tough and corrosion-resistant, not easily deformed

PVC (OFNR) Jacket

Flexible and abrasion-resistant, durable for indoor use

Nano-Zirconia Ceramic Ferrules

Guarantees stable and fast network transmission

Perfect for High Density Splicing Applications
G.657.A1 Low Loss Fiber &
Questions & Answers
Ask a question
All (16)Connectors (2)Product Recommendation (2)Cable Jacket (1)Color (1)Custom Length (1)Fiber Grade (1)Fusion Spliced (1)Length (1)Meter for Entire Strip (1)Operating Temperature (1)Product Comparison (1)PVC Material (1)Stripping Tools (1)Wavelength (1)
Customer Reviews
Write a review
(undefined reviews)
4.9
5 stars
4 stars
3 stars
2 stars
1 star
56
7
0
0
0

O***e

United States

September 21, 2022
5.0
It worked flawlessly! The delivery was exceptionally fast. I'll certainly be a returning customer in the future.
Verified Purchase
Helpful 0
Comment 0

W***g

Thailand

January 20, 2020
5.0
This product is used very well.
Verified Purchase
Helpful 0
Comment 0

G***y

United States

July 18, 2018
5.0
Another well done order. Thank you!!
Verified Purchase
Helpful 0
Comment 1
See all reviews
Resources
Recently Viewed