FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FSSM-SCA-FP-1M-PVC.
This picture is about FSSM-SCA-FP-1M-PVC.
This picture is about FSSM-SCA-FP-1M-PVC.
This picture is about FSSM-SCA-FP-1M-PVC.
This picture is about FSSM-SCA-FP-1M-PVC.
This picture is about FSSM-SCA-FP-1M-PVC.
This picture is about FSSM-SCA-FP-1M-PVC.
This picture is about FSSM-SCA-FP-1M-PVC.
This picture is about FSSM-SCA-FP-1M-PVC.
This picture is about FSSM-SCA-FP-1M-PVC.

1m (3ft) SC APC Simplex OS2 Single Mode PVC (OFNR) 0.9mm Fiber Optic Pigtail

Hot #42472
Hot #42472

G.657.A1 Fiber Tight Buffer Fiber Fusion Splicing

2,02 € (Incl. VAT)
FS P/N: FSSM-SCA-FP-1M-PVC
677.5K Sold
76 Reviews
26 Questions
Length:
1605 in DE Warehouse, Get it by 9 Jul, 2024
14591 in Global Warehouse, Get it by 18 Jul, 2024
600 in Transit, Get it by 20 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

Simplex SC/APC 9/125 Single Mode Fiber Optic Pigtail, 0.9 mm PVC Outer Jacket

Fiber optic pigtails provide a fast way to make communication devices in the field. They are designed, manufactured and tested according to protocol and performance dictated by the industrial standards, which will meet your most stringent mechanical and performance specifications.

Specifications
Connector A
SC
Connector B
Unterminated
Fiber Mode
9/125 μm
Fiber Count
Simplex
Fiber Grade
G.657.A1
Minimum Bend Radius
10 mm
Polish Type
APC
Cable Diameter
0.9 mm
Cable Jacket
PVC
Jacket Color
Yellow
Wavelength
1310 nm/1550 nm
Durability
1000 Times
Insertion Loss
≤0.3 dB
Interchangeability
≤0.2 dB
Return Loss
≥60 dB
Vibration
≤0.2 dB
Operating Temperature
-40~75°C
Storage Temperature
-45~85°C
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
High-precision Components Guarantee Reliable Transmission

The pigtail combines premium zirconia ferrules and rugged composite hardware to provide the optical performance, durability, and repeatability necessary for today's network applications.

FBT Connector

Tough and corrosion-resistant, not easily deformed

PVC (OFNR) Jacket

Flexible and abrasion-resistant, durable for indoor use

Nano-Zirconia Ceramic Ferrules

Guarantees stable and fast network transmission

Perfect for High Density Splicing Applications
G.657.A1 Low Loss Fiber &
Questions & Answers
Ask a question
All (26)Unanswered Question (1)Color (2)Connectors (2)Operating Temperature (2)Product Recommendation (2)Cable Diameter (1)Cable Jacket (1)Custom Length (1)Fiber Grade (1)Fusion Spliced (1)Length (1)Matching Product (1)Meter for Entire Strip (1)Product Comparison (1)PVC Material (1)Stripping Tools (1)Wavelength (1)
Customer Reviews
Write a review
(undefined reviews)
4.9
5 stars
4 stars
3 stars
2 stars
1 star
70
6
0
0
0

T***s

United States

March 20, 2024
5.0
We are an ISP that really likes these pigtails, after having used many makes from other manufacturers. The coating isn't brittle like some other subpar products and we never have quality problems with these. They are also a great price, beating most of our suppliers, and always get here faster than the traditional supplier route, too.
Verified Purchase
Helpful 0
Comment 0

T***s

United States

December 29, 2023
5.0
They ship out fast and are decent quality. Price is better than many suppliers.
Verified Purchase
Helpful 0
Comment 0

M***n

United States

June 22, 2023
5.0
Ordering from FS has always been quick and easy! We always receive our items in a very timely manner.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed