FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FSOM3-LCU-FP-1M-PVC.
This picture is about FSOM3-LCU-FP-1M-PVC.
This picture is about FSOM3-LCU-FP-1M-PVC.
This picture is about FSOM3-LCU-FP-1M-PVC.
This picture is about FSOM3-LCU-FP-1M-PVC.
This picture is about FSOM3-LCU-FP-1M-PVC.
This picture is about FSOM3-LCU-FP-1M-PVC.
This picture is about FSOM3-LCU-FP-1M-PVC.

1m (3ft) LC UPC Simplex OM3 Multimode PVC (OFNR) 0.9mm Fiber Optic Pigtail

#42466
#42466

BIF Tight Buffer Fiber Fusion Splicing

2,02 € (Incl. VAT)
FS P/N: FSOM3-LCU-FP-1M-PVC
64.2K Sold
24 Reviews
19 Questions
Length:
300 in DE Warehouse, Get it by 9 Jul, 2024
211 in Global Warehouse, Get it by 18 Jul, 2024
300 in Transit, Get it by 2 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

Simplex LC/UPC 50/125 Multimode Fiber Optic Pigtail, 0.9 mm PVC Outer Jacket

Fiber optic pigtails provide a fast way to make communication devices in the field. They are designed, manufactured and tested according to protocol and performance dictated by the industrial standards, which will meet your most stringent mechanical and performance specifications.

Specifications
Connector A
LC
Connector B
Unterminated
Fiber Mode
50/125 μm
Fiber Count
Simplex
Fiber Grade
Bend Insensitive
Minimum Bend Radius
7.5 mm
Polish Type
UPC
Cable Diameter
0.9 mm
Cable Jacket
PVC
Jacket Color
Aqua
Wavelength
850 nm/1300 nm
Durability
1000 Times
Insertion Loss
≤0.3 dB
Interchangeability
≤0.2 dB
Return Loss
≥30 dB
Vibration
≤0.2 dB
Operating Temperature
-40~75°C
Storage Temperature
-45~85°C
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
High-precision Components Guarantee Reliable Transmission

The pigtail combines premium zirconia ferrules and rugged composite hardware to provide the optical performance, durability, and repeatability necessary for today's network applications.

FBT Connector

Tough and corrosion-resistant, not easily deformed

PVC (OFNR) Jacket

Flexible and abrasion-resistant, durable for indoor use

Nano-Zirconia Ceramic Ferrules

Guarantees stable and fast network transmission

Perfect for High Density Splicing Applications
G.657.A1 Low Loss Fiber &
Questions & Answers
Ask a question
All (19)Connectors (2)Product Recommendation (2)Cable Jacket (1)Color (1)Custom Length (1)Fusion Spliced (1)Length (1)Meter for Entire Strip (1)Operating Temperature (1)Product Comparison (1)PVC Material (1)Stripping Tools (1)Wavelength (1)
Customer Reviews
Write a review
(undefined reviews)
4.5
5 stars
4 stars
3 stars
2 stars
1 star
13
11
0
0
0

W***x

Australia

March 10, 2022
5.0
I was pleased to find all pricing available without paywalls and had enough information to make my decisions. Excited to shop with you.
Verified Purchase
Helpful 0
Comment 0

A***y

Australia

March 10, 2022
5.0
I was pleased to find all pricing available without paywalls and had enough information to make my decisions. Excited to shop with you.
Verified Purchase
Helpful 0
Comment 0

D***r

United States

August 24, 2017
5.0
Well - I am pleased to report that I've deployed parts of them into production and they work perfectly - thank you. I will certainly purchase more from fs.com if new project comes.
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed