FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FHD-FAP6SCADXSMF.
03:03
This picture is about FHD-FAP6SCADXSMF.
This picture is about FHD-FAP6SCADXSMF.
This picture is about FHD-FAP6SCADXSMF.
This picture is about FHD-FAP6SCADXSMF.
This picture is about FHD-FAP6SCADXSMF.
This picture is about FHD-FAP6SCADXSMF.
This picture is about FHD-FAP6SCADXSMF.
This picture is about FHD-FAP6SCADXSMF.
This picture is about FHD-FAP6SCADXSMF.
This picture is about FHD-FAP6SCADXSMF.
This picture is about FHD-FAP6SCADXSMF.
This picture is about FHD-FAP6SCADXSMF.
This picture is about FHD-FAP6SCADXSMF.

FHD® Fiber Adapter Panel, 12 Fibers OS2 Single Mode, 6 x SC APC Duplex (Green) Adapter, Ceramic Sleeve

Hot #41986
Hot #41986

48F in 1U FHD® Enclosures

24,99 € (Incl. VAT)
FS P/N: FHD-FAP6SCADXSMF
44.3K Sold
348 Reviews
22 Questions
245 in DE Warehouse, Get it by 11 Sep, 2024
798 in Global Warehouse, Get it by 9 Sep, 2024
140 in Transit, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

FHD® Series of 6-port SC Duplex Connector, Zirconia Ceramic Sleeve Adapter Panel

FHD® (FS High Density) series adapter panel pre-loaded with fiber adapters that provides a means to connect backbone-to-backbone or backbone-to-horizontal fiber cabling. Used with FHD® series enclosure and splice tray for fusion splicing application or pre-terminated Plug-n-Play cabling system, it provides a more stable, compact solution for your network.

FHD® High Density Series is a versatile solution in multiple sizes (1U/2U/4U) and styles for building backbones, data centers and enterprise applications.

Specifications
Number of Ports
6
Fiber Count
12 Fibers
Adapter Type
SC Duplex (Green)
Fiber Mode
OS2 9/125μm
Material of Sleeve
Zirconia Ceramic
Material of Plate
Steel, Powder-coated Black
Durability
≤500 mating cycles
Dimensions (HxW)
1.38''x4.29'' (35x109mm)
RoHS Compliancy Status
Compliant
Application
Matching for FHD® Series Enclosures
* FHD is a registered trademark of FS.COM Ltd.
.
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Provide Quick Connection and Deployment

FHD® (FS High Density) fiber adapter panels snap quickly into the enclosures for fiber optic network applications or connection in main distribution, horizontal distribution, and equipment distribution areas.

Clear Numbering

Visible port identification helps to follow array connection

Push-lock Rivets

Tool-less snap installation for easier moves, adds, and changes

Zirconia Ceramic Sleeves

High precision to ensure maximum connection between cables

Manage and Maintain Fiber Optic Links via Adapter Colors
Versatile Solutions for Different Patching System
48 SC fibers in 1U space, used in conjunction with FHD® (FS High Density) series enclosures (rack mount or wall mount), serve as the intermediate connection for one-to-one patching and fusion splicing application.
Adapter Type
SC Duplex
SC Duplex
SC Duplex
Keystone (UTP), LC/SC/MTP® Adapter (Unloaded)
Fiber Count
12 Fibers
12 Fibers
12 Fibers
Number of Ports
6
6
6
6
Fiber Mode
OS2
OS2
OM4/OM3
Copper: Cat5e/Cat6/Cat7/Cat8
Fiber: OS2/OM3/OM4
Polish Type
APC
UPC
UPC
Adapter Color
Green
Blue
Aqua
Select Adapters
Material of Sleeve
Zirconia Ceramic
Zirconia Ceramic
Zirconia Ceramic
Flammability Rate
UL 94V-0
UL 94V-0
UL 94V-0
UL 94V-0
Key Orientation
Aligned
Aligned
Aligned
Questions & Answers
Ask a question
All (22)Application (4)Dimension (3)Compatibility (2)Matching Product (2)Specification (2)Accessories (1)Adapter Type (1)Connection (1)Custom Connector (1)Custom Logo (1)Customization (1)Different Series (1)Installation (1)Product Recommendation (1)Usage (1)
Customer Reviews
Write a review
(undefined reviews)
    4.9
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    322
    25
    1
    0
    0

    M***o

    United States

    August 28, 2024
    4.0
    Thank you for reaching out. All the items have helped with my project to revamp my networking in the basement and the quality of the products is good. I will definitely continue using FS.com for any future networking needs, especially since the shipping is fast and the price is good.
    Verified Purchase
    Helpful 1
    Comment 0

    M***o

    United States

    August 28, 2024
    4.0
    Thank you for reaching out. All the items have helped with my project to revamp my networking in the basement and the quality of the products is good. I will definitely continue using FS.com for any future networking needs, especially since the shipping is fast and the price is good.
    Verified Purchase
    Helpful 1
    Comment 0

    J***s

    United States

    July 31, 2024
    5.0
    I wanted to share how impressed I was with the thought and care that went into the packaging for all of these products. The pre-perforated plastic bags were awesome, being able to open the bag without having to use a blade was a big time saver.

    The quality of the mounting brackets and patch panel is excellent and the price is fair too.
    Verified Purchase
    Helpful 0
    Comment 0
    See all reviews
    Resources
    Recently Viewed