FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about QSFP-40G-4SAO15.
This picture is about QSFP-40G-4SAO15.
This picture is about QSFP-40G-4SAO15.
This picture is about QSFP-40G-4SAO15.
This picture is about QSFP-40G-4SAO15.
This picture is about QSFP-40G-4SAO15.
This picture is about QSFP-40G-4SAO15.
This picture is about QSFP-40G-4SAO15.
This picture is about QSFP-40G-4SAO15.
This picture is about QSFP-40G-4SAO15.
This picture is about QSFP-40G-4SAO15.
This picture is about QSFP-40G-4SAO15.

15m (49ft) Brocade 40G-QSFP-4SFP-AOC-1501 Compatible 40G QSFP+ to 4 x 10G SFP+ Active Optical Breakout Cable

#40367
#40367

≤0.8W 30mm Fiber

142,80 € (Incl. VAT)
FS P/N: QSFP-40G-4SAO15
31 Sold
448 Reviews
2 Questions
33 in Global Warehouse, Get it by 12 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Brocade 40G-QSFP-4SFP-AOC-1501 Compatible 40G QSFP+ Breakout AOC (15-meter, QSFP+ to 4 SFP+)

The Brocade 40G-QSFP-4SFP-AOC-1501 Compatible 40G QSFP+ to 4 SFP+ Breakout Active Optical Cable operates over Multi-Mode Fiber (MMF). This breakout cable is compliant with SFF-8436, SFF-8431 and SFP+ & QSFP MSA standards.
It provides a connection of a 40G QSFP+ port on one end and to four 10G SFP+ ports on the other end and is suitable for quick and simple connections within racks and across adjacent racks.

Note: The FS P/N is changed from Q-4SAO15 to QSFP-40G-4SAO15, but the product is the same. Only the FS P/N has been changed.

Note: FS Box does not currently support changing H3C and HPE compatibility for DAC cables.

Specifications
Brocade Compatible
40G-QSFP-4SFP-AOC-1501
Vendor Name
FS
Connector Type
QSFP+ to 4 SFP+
Data Rate
40Gbps
Minimum Bend Radius
30mm
Cable Length
15m (49.21ft)
Jacket Material
OFNP
Temperature
0 to 70°C (32 to 158°F)
Protocols
10G/40Gigabit Ethernet or Fibre Channel

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
40G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the QSFP+ transceiver offers a popular way to help you quickly ramp up to 40G transmission.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
    4.7
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    335
    75
    38
    0
    0

    H***l

    Germany

    June 02, 2022
    5.0
    I've put the breakout cable into use and it worked perfect like pointed out in your web shop. I connected a Dell S4112T with a Dell N1548P and (with a fitting configuration within the switches) the cable worked out of the box as I expected.
    Verified Purchase
    Helpful 10
    Comment 0

    M***y

    United States

    May 06, 2022
    5.0
    Using generic FS AOC 40G QSFP+ to 4x 10G SFP+ cables (quad breakout cables) in various lengths to connect Mikrotik CRS326 Cloud Router Switches to various vendors servers switches and routers. Works great as you would expect with AOC. One thing to note: whether you get link light on 10G ends or not, you need to configure CRS326 breakout ports with autonegotiate off and hard code 10G/full advertisment to actually pass traffic. 10G endpoints should leave autonegotiate on.
    Verified Purchase
    Helpful 6
    Comment 0

    o***e

    Canada

    April 14, 2022
    5.0
    Thanks to FS team's great service and fast delivery, our urgent request was fulfilled timely.
    Verified Purchase
    Helpful 2
    Comment 0
    See all reviews
    Resources
    Recently Viewed