FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about Q-4SPC005.
This picture is about Q-4SPC005.
This picture is about Q-4SPC005.
This picture is about Q-4SPC005.
This picture is about Q-4SPC005.
This picture is about Q-4SPC005.
This picture is about Q-4SPC005.
This picture is about Q-4SPC005.
This picture is about Q-4SPC005.
This picture is about Q-4SPC005.

0.5m (2ft) Extreme Networks 10GB-4-C50-QSFP Compatible QSFP+ to 4SFP+ Passive Breakout Copper Cable

#40334
#40334

≤0.5W 21mm 30AWG Twinax

47,60 € (Incl. VAT)
FS P/N: Q-4SPC005
16 Sold
448 Reviews
5 Questions
55 in DE Warehouse, Get it by 4 Jul, 2024
121 in Global Warehouse, Get it by 17 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Extreme Networks 10GB-4-C50-QSFP Compatible 40G QSFP+ DAC Breakout Cable (0.5-meter, Passive, QSFP+ to 4 SFP+, 30AWG)

The Extreme Networks 10GB-4-C50-QSFP Compatible 40G QSFP+ to 4 x 10G SFP+ Direct Attach Cable operates over passive copper, which requires no additional power to ensure quality connectivity. This breakout cable is compliant with SFF-8436, SFF-8431 and SFP+ & QSFP MSA standards.
It provides a connection of a 40G QSFP+ port on one end and to four 10G SFP+ ports on the other end and is suitable for cost-effective close-range interconnections within the equipment room of telecom operators or data centers, etc.

Note: FS Box does not currently support changing H3C and HPE compatibility for DAC cables.

Specifications
Extreme Compatible
10GB-4-C50-QSFP
Vendor Name
FS
Connector Type
QSFP+ to 4 SFP+
Data Rate
40Gbps
Minimum Bend Radius
21mm
Wire AWG
30AWG
Cable Length
0.5m (1.64ft)
Jacket Material
PVC (OFNR)
Temperature
0 to 70°C (32 to 158°F)
Protocols
40G InfiniBand 8x DDR, 4x QDR, 10G/40Gigabit Ethernet, Fibre Channel

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offer a cost-effective way to establish a 40-Gigabit link between QSFP+ 40G ports within racks and across adjacent racks.
≤0.5W
Lower Power Consumption
Copper Cable
to Save OPEX
21mm Minimum
Bend Radius for Easy Cabling
Enable Seamless Connectivity for Your Network

FS offers the ability to configure the pre-set compatibility of either connector of the DAC cable online with FS BOX to connect Cisco to Arista, Dell to Juniper, and any other mixes of configurations.

Questions & Answers
Ask a question
All (5)AWG (1)Breakout 4x10G (1)Cable Length (1)Dual Compatibility (1)OEM (1)
Customer Reviews
Write a review
(undefined reviews)
4.8
5 stars
4 stars
3 stars
2 stars
1 star
364
68
16
0
0

J***n

China

January 05, 2023
5.0
Can I use this from Dell S5232 to connect a Dell server with 10G NIC?
Verified Purchase
Helpful 0
Comment 0

B***w

United States

August 14, 2022
5.0
Works great. I used to connect Supermicro servers to a Dell switch.
Verified Purchase
Helpful 1
Comment 0

C***l

United States

October 27, 2021
5.0
Great quality and excellent cable build. We\'ve bought this multiple times
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed