This 2.5mm One-Push Fiber Optic Cleaning Pen is great for quickly removing dirt, dust, oil and grease from optical fiber adapters. It is designed to clean SC, ST, FC and LSH connectors. They are great at cleaning hard-to-reach areas, ferrule end-faces and inside the plug within fiber optics connectors.
Click to open expanded view
NEOCLEAN-E SC/FC/ST/LSH 2.5mm Pen One-push Cleaner (750+ Times)
Hot #39725
Hot #39725
78,54 € (Incl. VAT)
FS P/N: ATC-NE-E3
15.7K Sold
12 Reviews
13 Questions
Models:
289 in DE Warehouse, Get it by 04 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
2-Year Warranty
30-Day Returns
30-Day Exchange
NEOCLEAN-E SC/FC/ST/LSH 2.5mm Pen One-Push Cleaner (750 Times)
Specifications
Model Number
ATC-NE-E3
Classification Color
Orange
Target Use
SC/ST/FC/LSH
Polish Type
PC/UPC/APC
No. of Cleanings
≥ 750 times
Length (mm)
230
Use Type
Replaceable
Style
Push Style Port Cleaner
* NTT-AT provides NEOCLEAN-E cleaners to FS.COM. Check the
Connectivity Solutions
Features
One-push Operation Simplifies Optical Fiber Cleaning
Simple one push action cleans ferrule end face in device adaptors.The replaceable cleaning cartridge can perform 750+ cleaning to reduce cleaning cost.
One Push Action
Quickly remove oil, dust, and dirt particulates.
750+ Clean Times
Provide a consistent and dependable cleaning every time.
Replaceable Cleaning Cartridge
Can greatly reduce the cost of each cleaning.
360°Rotating Cleaning Removes Stains Effectively
The thoughtful structure design makes the pen type cleaner perform perfectly when cleaning fiber cables, adapters, and transceiver modules.
Attached Cap
Clean the end face of ferrule in an optical plug assembly.
Internal Mechanical Rotation Design
360°rotating cleaning fiber wire ensures thorough cleaning.
Compact Body
Cleaning in the narrow spaces of optical connector ports.
No. of Cleanings | 750+ Times | 750+ Times | 525+ Times | 525+ Times |
Connector Type | SC/FC/ST/LSH | LC/MU | MDC | LC² |
Polish Type | PC/UPC/APC | PC/UPC/APC | PC/UPC/APC | PC/UPC/APC |
Use Type | Replaceable | Replaceable | Disposable | Disposable |
Questions & Answers
Ask a question
All (13)Unanswered Question (1)Application (10)Matching Product (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
11
1
0
0
0
E***c
Luxembourg
March 20, 2022
It comes with instructions, is easy to operate. They work perfectly. Thanks very muchly!
Verified Purchase
Helpful 1
Comment 0B***E
Romania
January 14, 2022
Professional, reliable, in line with specification and description.
Verified Purchase
Helpful 0
Comment 0R***r
United States
December 09, 2020
Cheaper than AFL\'s One Click, but same quality.
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed