This 1.25mm One-Push Fiber Optic Cleaning Pen is great for quickly removing dirt, dust, oil and grease from optical fiber adapters. It is designed to clean LC and MU connectors. They are great at cleaning hard-to-reach areas, ferrule end-faces and inside the plug within fiber optics connectors.
![NEOCLEAN-E LC/MU 1.25mm Pen One-push Cleaner (750+ Times) This picture is about ATC-NE-E1.](https://resource.fs.com/mall/products/800x800/39721.1619489384125.jpg)
Click to open expanded view
![NEOCLEAN-E LC/MU 1.25mm Pen One-push Cleaner (750+ Times) This picture is about ATC-NE-E1.](https://resource.fs.com/images/yjtbxi1wog17fcdb.jpg)
![NEOCLEAN-E LC/MU 1.25mm Pen One-push Cleaner (750+ Times) This picture is about ATC-NE-E1.](https://resource.fs.com/mall/products/60x60/39721.1619489384125.jpg)
![NEOCLEAN-E LC/MU 1.25mm Pen One-push Cleaner (750+ Times) This picture is about ATC-NE-E1.](https://resource.fs.com/mall/products/60x60/39721.1619489384863.jpg)
![NEOCLEAN-E LC/MU 1.25mm Pen One-push Cleaner (750+ Times) This picture is about ATC-NE-E1.](https://resource.fs.com/mall/products/60x60/39721.1619489384254.jpg)
![NEOCLEAN-E LC/MU 1.25mm Pen One-push Cleaner (750+ Times) This picture is about ATC-NE-E1.](https://resource.fs.com/mall/products/60x60/39721.1619489384507.jpg)
NEOCLEAN-E LC/MU 1.25mm Pen One-push Cleaner (750+ Times)
Hot #39721
Hot #39721
78,54 € (Incl. VAT)
FS P/N: ATC-NE-E1
21.8K Sold
24 Reviews
20 Questions
Models:
384 in DE Warehouse, Get it by 04 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
2-Year Warranty
30-Day Returns
30-Day Exchange
NEOCLEAN-E LC/MU 1.25mm Pen One-Push Cleaner (750 Times)
Specifications
Model Number
ATC-NE-E1
Classification Color
Orange
Target Use
LC/MU
Polish Type
PC/UPC/APC
No. of Cleanings
≥ 750 times
Length (mm)
240
Use Type
Replaceable
Style
Push Style Port Cleaner
* NTT-AT provides NEOCLEAN-E cleaners to FS.COM. Check the
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20220428/1651139263626a62bfe5fe67.99093790.jpeg.webp)
Features
One-push Operation for Easy Fiber Cleaning
Simple one push action cleans ferrule end face in device adaptors. The replaceable cleaning cartridge can perform 750+ cleanings to reduce cleaning cost.
One Push Action
Quickly remove oil, dust, and dirt particulates.
750+ Clean Times
Provides a consistent and dependable cleaning every time.
Replaceable Cleaning Cartridge
Can greatly reduce the cost of each cleaning.
Humanized Design for Various Scenarios
The thoughtful structure design makes the pen type cleaner perform perfectly when cleaning fiber cables, adapters, and transceiver modules.
Attached Cap
Clean the end face of ferrule in an optical plug assembly.
Square Guide Tip
Make it easier to catch the sleeve holder of the adapter.
Compact Body
Cleaning in the narrow spaces of optical connector ports.
No. of Cleanings | 750+ Times | 750+ Times | 525+ Times |
Connector Type | LC/MU | SC/FC/ST/LSH | LC² |
Polish Type | PC/UPC/APC | PC/UPC/APC | PC/UPC/APC |
Use Type | Replaceable | Replaceable | Disposable |
Videos
Questions & Answers
Ask a question
All (20)Unanswered Question (1)Application (11)Specification (2)Compatibility (1)Dust Cap (1)Product Recommendation (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
23
1
0
0
0
E***n
Iceland
May 31, 2024
Haven't test this yet, but i think this will work as it should
Verified Purchase
Helpful 0
Comment 0L***o
United States
June 27, 2023
Easy to use and works great!
Verified Purchase
Helpful 0
Comment 0A***a
Switzerland
March 24, 2023
I used the cleaning tools that arrived yesterday and I was able to get an activity light right away.
Thank you so much for all your help and working with me. Really appreciate it and it's a big reason why my company appreciates FS.
Thank you so much for all your help and working with me. Really appreciate it and it's a big reason why my company appreciates FS.
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed