The H3C-compatible SFP transceiver provides up to 80km of 1000Base-BX throughput over single-mode fiber (SMF) using 1550nm-TX/1490nm-RX wavelengths via LC simplex connectors. This bi-directional unit must be used with another transceiver or network equipment of complementary wavelengths.It provides 1000BASE Ethernet connectivity options for Fast Ethernet, Telecom and Data Centers.
![NETGEAR Compatible SFP 1000BASE-BX-D BiDi 1570nm-TX/1490nm-RX 80km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX80.](https://resource.fs.com/mall/mainImg/20221018163025aaic1h.jpg)
Click to open expanded view
![NETGEAR Compatible SFP 1000BASE-BX-D BiDi 1570nm-TX/1490nm-RX 80km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX80.](https://resource.fs.com/images/WwAsMpvfLOLzaMpK.jpg)
![NETGEAR Compatible SFP 1000BASE-BX-D BiDi 1570nm-TX/1490nm-RX 80km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX80.](https://resource.fs.com/mall/mainImg/60x60/20221018163025aaic1h.jpg)
![NETGEAR Compatible SFP 1000BASE-BX-D BiDi 1570nm-TX/1490nm-RX 80km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX80.](https://resource.fs.com/mall/mainImg/60x60/20221018163021wljoh9.jpg)
![NETGEAR Compatible SFP 1000BASE-BX-D BiDi 1570nm-TX/1490nm-RX 80km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX80.](https://resource.fs.com/mall/products/60x60/39720.C.jpg)
![NETGEAR Compatible SFP 1000BASE-BX-D BiDi 1570nm-TX/1490nm-RX 80km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX80.](https://resource.fs.com/mall/products/60x60/39720.D.jpg)
![NETGEAR Compatible SFP 1000BASE-BX-D BiDi 1570nm-TX/1490nm-RX 80km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-GE-BX80.](https://resource.fs.com/mall/products/60x60/39720.E.jpg)
NETGEAR Compatible SFP 1000BASE-BX-D BiDi 1570nm-TX/1490nm-RX 80km DOM Simplex LC/UPC SMF Optical Transceiver Module
#39720
#39720
153,51 € (Incl. VAT)
FS P/N: SFP-GE-BX80
20 Sold
10 Reviews
6 Questions
Transceiver Models:
Pre-order, Ship by 12 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
NETGEAR Compatible 1000BASE-BX SFP Transceiver Module (SMF, 1570nm-TX/1490nm-RX, 80km, LC, DOM)
Specifications
NETGEAR Compatible
SFP-GE-BX80
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1000Mbps
Wavelength
1570nm-TX/1490nm-RX
Max Cable Distance
80km
Connector
Simplex LC
Optical Components
DFB BiDi
Media
SMF
DOM Support
Yes
TX Power
-2~3dBm
Receiver Sensitivity
< -24dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
Fast Ethernet, Gigabit Fibre Channel, MSA Compliant
* FS standard transceivers are fully compatible with Cisco equipment. Click
for more information.
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
1G Connectivity for Data Center
Featured with low power consumption, the BIDI SFP transceivers provides a cost-efficient solution via using a single-fiber solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20211111/1636624558618ce8ae6f85d5.64354971.jpeg.webp)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Questions & Answers
Ask a question
All (6)Conventional vs BIDI (1)Data Rate (1)Matched Attenuator (1)Matching Cables (1)Matching Transceivers (1)Work with DWDM Mux (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
7
3
0
0
0
R***s
Netherlands
May 09, 2022
excellent service and fast!! we will certainly order again! Thx for all your help Teresa.
Verified Purchase
Helpful 0
Comment 0S***y
United States
March 10, 2016
Cheap and quick international shipping. really good.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed