TheMTP®/MPO Cleaner is a high-performance device designed for cleaning the ferrule end-faces of MTP® & MPO connectors. Cost effective tool for cleaning fiber end-faces without the use of alcohol. It saves time by effectively cleaning all 8/12/24 fibers at once. The MTP®/MPO connector cleaner is designed to clean both exposed jumper ends and connectors in adapters.
![NEOCLEAN-M MTP®/MPO-8/12/24 One-push Cleaner (600+ Times)<br/> This picture is about ATC-NE-M1.](https://resource.fs.com/mall/products/550x550/39697.main.jpg)
Click to open expanded view
![NEOCLEAN-M MTP®/MPO-8/12/24 One-push Cleaner (600+ Times)<br/> This picture is about ATC-NE-M1.](https://resource.fs.com/mall/products/60x60/39697.main.jpg)
![NEOCLEAN-M MTP®/MPO-8/12/24 One-push Cleaner (600+ Times)<br/> This picture is about ATC-NE-M1.](https://resource.fs.com/mall/products/60x60/39697.B.jpg)
![NEOCLEAN-M MTP®/MPO-8/12/24 One-push Cleaner (600+ Times)<br/> This picture is about ATC-NE-M1.](https://resource.fs.com/mall/products/60x60/39697.C.jpg)
![NEOCLEAN-M MTP®/MPO-8/12/24 One-push Cleaner (600+ Times)<br/> This picture is about ATC-NE-M1.](https://resource.fs.com/mall/products/60x60/39697.D.jpg)
![NEOCLEAN-M MTP®/MPO-8/12/24 One-push Cleaner (600+ Times)<br/> This picture is about ATC-NE-M1.](https://resource.fs.com/mall/products/60x60/39697.E.jpg)
NEOCLEAN-M MTP®/MPO-8/12/24 One-push Cleaner (600+ Times)
Hot #39697
Hot #39697
85,68 € (Incl. VAT)
FS P/N: ATC-NE-M1
7.4K Sold
10 Reviews
9 Questions
Models:
89 in DE Warehouse, Get it by 04 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
2-Year Warranty
30-Day Returns
30-Day Exchange
NEOCLEAN-M MTP®/MPO-8/12/24 One-Push Cleaner (600 Times)
Specifications
Model Number
ATC-NE-M1
Classification Color
Brown
Target Use
MTP/MPO-8/12/24
Polish Type
PC/UPC/APC
No. of Cleanings
≥ 600 times
Dimensions
7.8''x0.6''x2.0'' (197x15x51mm)
Use Type
Disposable
Style
Push Style Port Cleaner
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20220428/1651139260626a62bc917fe1.72172781.jpeg.webp)
Features
One-push Operation with Workability in Mind
Compact size designed for both plugs and adapters cleaning in one unit to improve work efficiency.
Attached Cap
Clean the end face of ferrule in an optical plug assembly.
Microfibers Tissue
Remove the smallest contamination not visible to the naked eye.
Compact Body
Cleaning in the narrow spaces of optical connector ports.
Dry Thread Solution Guarantees Cleaning Reliability
Configured for deep cleaning to improve the reliability of communication services with just one push action.
600+ Clean Times
Provide a consistent and dependable cleaning every time.
Dry Cleaning
Provide an alcohol-free solution without the use of harmful substances.
Anti-static Properties
Prevent dust from re-adhering to the ferrule end face.
No. of Cleanings | 600+ Times | 600+ Times | 525+ Times | 525+ Times |
Connector Type | MTP®-8/12/24 | MTP®-16 | MTP®-8/12/24 | MTP®-16 |
Polish Type | PC/UPC/APC | PC/UPC/APC | PC/UPC/APC | PC/UPC/APC |
Use Type | Disposable | Disposable | Disposable | Disposable |
Videos
Questions & Answers
Ask a question
All (9)Unanswered Question (1)Application (1)Parameter (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
9
1
0
0
0
L***o
United States
June 27, 2023
Easy to use and works great!
Verified Purchase
Helpful 0
Comment 0F***t
France
August 10, 2020
It works great on various MTP cables and is very easy to use. With just a gentle push, the fiber connector is instantly clean again. It won’t do any harm to our MTP connectors at all. Now it has proved itself. Five stars should be given.
Verified Purchase
Helpful 12
Comment 0T***é
France
March 13, 2020
Got this for cleaning MTP cable. Package was good, and there was no damage.
Verified Purchase
Helpful 5
Comment 0See all reviews
Resources
Recently Viewed