HW SFP-1/10G-GE-SX Compatible SFP+ transceiver supports up to 300m over OM3 MMF via an LC duplex connector. This transceiver is compliant with SFF-8431, IEEE 802.3-2012 10G-SR/SW and 1000BASE-SX. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472. Featuring low power consumption, high speed, this 10G SFP+ transceiver is ideal for data center, 1G and 10G Ethernet etc.
Click to open expanded view
HW SFP-1/10G-GE-SX Compatible SFP+ 1000BASE-SX and 10GBASE-SR Dual-Rate 850nm 300m DOM Duplex LC/UPC MMF Optical Transceiver Module
HW SFP-1/10G-GE-SX Compatible 1000BASE-SX and 10GBASE-SR SFP+ Transceiver Module (MMF, 850nm, 300m, LC, DOM)
Quality Testing Program
Quality Testing Program
Elevate from 1G to 10G bandwidth smoothly with the dual-rate transceiver, enhancing performance with minimal disruption.
Taking TO-can package design, the transceiver has great reliability, airtightness, and heat dissipation performance, ideal for telecom &
data center applications.
The transceiver can be reconfigured by FS BOX to work with different brands, offering flexible and customizable connectivity options for diverse network environments.
Data Rate (Max) | 10Gbps | 10Gbps | 10Gbps | 1/10Gbps | 10Gbps | 10Gbps |
Wavelength | 850nm | — | — | 850nm | 1310nm | 1310nm |
Cable Distance (Max) | 300m@OM3 400m@OM4 | 30m | 80m | 300m@OM3 400m@OM4 | 220m@OM3 300m@SMF | 2km |
Cable Type | MMF | Cat6A/Cat7 or Better | Cat6A/Cat7 or Better | MMF | MMF/SMF | SMF |
TX Power | -7.3~-1dBm -6~ -1dBm | — | — | -7.3~-1dBm | -6.5~-0.5dBm | -8.2~-0.5dBm |
Receiver Sensitivity | <-11.1dBm | — | — | <-11.1dBm | < -8.4dBm | <-12.6dBm |
Power Consumption | <1W <0.5W | <2.9W <2.5W | <2.5W | <1W | <1W | <1W |
Operating Temperature | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C | 0 to 70°C | 0 to 70°C |
M***c
Slovenia
N***z
Israel
B***a
Portugal