![HW S-SFP-FE-LH40-SM1310 Compatible OC-3/STM-1 LR-1 SFP 1310nm 40km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-100EX-31.](https://resource.fs.com/mall/products/550x550/39443.main.jpg)
Click to open expanded view
![HW S-SFP-FE-LH40-SM1310 Compatible OC-3/STM-1 LR-1 SFP 1310nm 40km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-100EX-31.](https://resource.fs.com/mall/products/60x60/39443.main.jpg)
![HW S-SFP-FE-LH40-SM1310 Compatible OC-3/STM-1 LR-1 SFP 1310nm 40km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-100EX-31.](https://resource.fs.com/mall/products/60x60/39443.B.jpg)
![HW S-SFP-FE-LH40-SM1310 Compatible OC-3/STM-1 LR-1 SFP 1310nm 40km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-100EX-31.](https://resource.fs.com/mall/products/60x60/39443.C.jpg)
![HW S-SFP-FE-LH40-SM1310 Compatible OC-3/STM-1 LR-1 SFP 1310nm 40km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-100EX-31.](https://resource.fs.com/mall/products/60x60/39443.D.jpg)
![HW S-SFP-FE-LH40-SM1310 Compatible OC-3/STM-1 LR-1 SFP 1310nm 40km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-100EX-31.](https://resource.fs.com/mall/products/60x60/39443.E.jpg)
HW S-SFP-FE-LH40-SM1310 Compatible OC-3/STM-1 LR-1 SFP 1310nm 40km DOM Duplex LC SMF Optical Transceiver Module
#39443
#39443
20,23 € (Incl. VAT)
FS P/N: SFP-100EX-31
61 Sold
33 Reviews
2 Questions
Transceiver Models:
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
HW S-SFP-FE-LH40-SM1310 Compatible OC-3/STM-1 LR-1 SFP Transceiver Module (SMF, 1310nm, 40km, LC, DOM)
Specifications
HW Compatible
S-SFP-FE-LH40-SM1310
Vendor Name
FS
Form Factor
SFP
Max Data Rate
155Mbps
Wavelength
1310nm
Max Cable Distance
40km
Connector
LC duplex
Optical Components
FP 1310nm
Media
SMF
DOM Support
Yes
TX Power
-5~0dBm
Receiver Sensitivity
< -34dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20210120165421_343.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
25
8
0
0
0
M***a
United Kingdom
March 05, 2017
Everyone that I dealt with was knowledgeable and helpful. The only downside is that shipping may be long...can't wait to receive the OC-3/STM-1 LR-1 SFP.
Verified Purchase
Helpful 0
Comment 0N***n
United Kingdom
May 12, 2016
Website is great and easy to order from. Fast Shipping. Thank You
Verified Purchase
Helpful 0
Comment 0K***y
United States
April 29, 2016
Excellent and fast shipping
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed