![HW eSFP-FE-LX-SM1310 Compatible OC-3/STM-1 IR-1 SFP 1310nm 15km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-100LX-31.](https://resource.fs.com/mall/mainImg/20230317152024iilycn.jpg)
Click to open expanded view
![HW eSFP-FE-LX-SM1310 Compatible OC-3/STM-1 IR-1 SFP 1310nm 15km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-100LX-31.](https://resource.fs.com/mall/mainImg/60x60/20230317152024iilycn.jpg)
![HW eSFP-FE-LX-SM1310 Compatible OC-3/STM-1 IR-1 SFP 1310nm 15km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-100LX-31.](https://resource.fs.com/mall/mainImg/60x60/20230317152024mqtzsp.jpg)
![HW eSFP-FE-LX-SM1310 Compatible OC-3/STM-1 IR-1 SFP 1310nm 15km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-100LX-31.](https://resource.fs.com/mall/mainImg/60x60/20230317152105g2hjcp.jpg)
![HW eSFP-FE-LX-SM1310 Compatible OC-3/STM-1 IR-1 SFP 1310nm 15km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-100LX-31.](https://resource.fs.com/mall/mainImg/60x60/20230317152105l0goxh.jpg)
![HW eSFP-FE-LX-SM1310 Compatible OC-3/STM-1 IR-1 SFP 1310nm 15km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-100LX-31.](https://resource.fs.com/mall/mainImg/60x60/202303171521056cdpkj.jpg)
HW eSFP-FE-LX-SM1310 Compatible OC-3/STM-1 IR-1 SFP 1310nm 15km DOM Duplex LC SMF Optical Transceiver Module
#61859
#61859
10,71 € (Incl. VAT)
FS P/N: SFP-100LX-31
30 Sold
49 Reviews
2 Questions
Transceiver Models:
686 in DE Warehouse, Get it by 10 Sep, 2024
251 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
HW eSFP-FE-LX-SM1310 Compatible OC-3/STM-1 IR-1 SFP Transceiver Module (SMF, 1310nm, 15km, LC, DOM)
Specifications
HW Compatible
eSFP-FE-LX-SM1310
Vendor Name
FS
Form Factor
SFP
Max Data Rate
155Mbps
Wavelength
1310nm
Max Cable Distance
15km
Connector
LC duplex
Optical Components
FP 1310nm
Media
MMF
DOM Support
Yes
TX Power
-19~-14dBm
Receiver Sensitivity
< -30dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20210120165421_343.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
43
5
1
0
0
S***l
United States
March 11, 2017
Working with FS.COM was absolutely the best in all aspects of the process of ordering, uploading, and receiving the Cisco ONS-SI-155-I1 module.
Verified Purchase
Helpful 0
Comment 0S***a
United States
November 10, 2016
My second order. Product and cost is excellent. Deliver information is always updated and received as noted.
Verified Purchase
Helpful 0
Comment 0S***r
Australia
October 25, 2016
Fiberstore has never failed to be anything other than excellent in the 3 years I have ordered from them.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed