![HW SFP-FE-SX-MM1310 Compatible OC-3/STM-1 SR-0 SFP 1310nm 2km DOM Duplex LC MMF Optical Transceiver Module This picture is about SFP-100FX-31.](https://resource.fs.com/mall/mainImg/20230503192553bylr1a.jpg)
Click to open expanded view
![HW SFP-FE-SX-MM1310 Compatible OC-3/STM-1 SR-0 SFP 1310nm 2km DOM Duplex LC MMF Optical Transceiver Module This picture is about SFP-100FX-31.](https://resource.fs.com/mall/mainImg/60x60/20230503192553bylr1a.jpg)
![HW SFP-FE-SX-MM1310 Compatible OC-3/STM-1 SR-0 SFP 1310nm 2km DOM Duplex LC MMF Optical Transceiver Module This picture is about SFP-100FX-31.](https://resource.fs.com/mall/mainImg/60x60/20230503192556injnjs.jpg)
![HW SFP-FE-SX-MM1310 Compatible OC-3/STM-1 SR-0 SFP 1310nm 2km DOM Duplex LC MMF Optical Transceiver Module This picture is about SFP-100FX-31.](https://resource.fs.com/mall/mainImg/60x60/20230503192558pxdnce.jpg)
![HW SFP-FE-SX-MM1310 Compatible OC-3/STM-1 SR-0 SFP 1310nm 2km DOM Duplex LC MMF Optical Transceiver Module This picture is about SFP-100FX-31.](https://resource.fs.com/mall/mainImg/60x60/20230503192601mtjg0h.jpg)
![HW SFP-FE-SX-MM1310 Compatible OC-3/STM-1 SR-0 SFP 1310nm 2km DOM Duplex LC MMF Optical Transceiver Module This picture is about SFP-100FX-31.](https://resource.fs.com/mall/mainImg/60x60/20230503192603ls00lm.jpg)
HW SFP-FE-SX-MM1310 Compatible OC-3/STM-1 SR-0 SFP 1310nm 2km DOM Duplex LC MMF Optical Transceiver Module
#61856
#61856
10,71 € (Incl. VAT)
FS P/N: SFP-100FX-31
93 Sold
24 Reviews
1 Question
Transceiver Models:
Compatible:
111 in DE Warehouse, Get it by 10 Sep, 2024
126 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
HW SFP-FE-SX-MM1310 Compatible OC-3/STM-1 SR-0 SFP Transceiver Module (MMF, 1310nm, 2km, LC, DOM)
Specifications
HW Compatible
SFP-FE-SX-MM1310
Vendor Name
FS
Form Factor
SFP
Max Data Rate
155Mbps
Wavelength
1310nm
Max Cable Distance
2km
Connector
LC duplex
Optical Components
FP 1310nm
Media
MMF
DOM Support
Yes
TX Power
-19~-14dBm
Receiver Sensitivity
< -30dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20210120165421_343.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
19
4
1
0
0
H***t
United States
April 14, 2017
Great company, good prices and fast shipping. I got my customized 100BASE-FX SFP within a week after ordering. Five stars.
Verified Purchase
Helpful 1
Comment 0D***m
United States
February 08, 2017
With their wide variety of optical transceiver modules and unbeatable prices, this is the first company I come to when in need of fiber equipment or accessories. Shipping is fast and everything is well packaged.
Verified Purchase
Helpful 0
Comment 0E***z
United States
February 05, 2017
Excellent pricing compared with other similar online stores. Fast delivery and nice packaging. Have used prior and was very satisfied.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed