The 3Gb/s single receiver SFP transceiver module is for single-channel video transmission applications up to 2km over single-mode fiber (SMF). It is compliant with SFP MSA, SFF-8472 standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters.
The transceiver is designed to transmit/receive data rates from 270Mbps to 3Gbps and supports SDI pathological patterns for SMPTE 259M, SMPTE 344M, SMPTE 292M and SMPTE 424M serial rates. It is suitable for high-definition digital broadcasting applications.
Click to open expanded view
3Gb/s MSA 1310nm 2km DOM Duplex LC SMF Single Receiver Video Pathological Patterns Optical Transceiver Module for SD/HD/3G-SDI
Hot #39433
Hot #39433
88,06 € (Incl. VAT)
FS P/N: SFP-3G31SR-2
487 Sold
4 Reviews
3 Questions
Transceiver Models:
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
3Gb/s MSA Single Receiver SFP Transceiver Module with Video Pathological Patterns (SMF, 1310nm, 2km, LC, DOM)
Specifications
Part Number
SFP-3G31SR-2
Form Factor
Single Receiver
Data Rate
270Mbps to 3Gbps
Wavelength
1310nm
Max Cable Distance
2km
Connector
LC
Optical Components
PIN
RX Power
>-3dBm
DOM Supported
Yes
Video Pathological Patterns Support
Yes
Receiver Sensitivity
<-18dBm
Temperature
0 to 70°C (32 to 158°F)
Protocols
SFP MSA
Application
SD/HD/3G SDI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Application of Digital Video Transceivers
3G-SDI/HD-SDI/SD-SDI Electrical-Optical and Optical-Electrical Converter.
HD Camera or Monitor System.
High-density digital video routers & switches.
Questions & Answers
Ask a question
All (3)Compatibility (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
4
0
0
0
0
M***l
United States
December 01, 2023
Great product! Excellent customer service, they help me to find the right model.
Verified Purchase
Helpful 0
Comment 0B***n
United States
October 03, 2023
There isn't much I can say beyond that it's exactly what I wanted and it worked perfectly. Definitely on my go to vendor list moving forward!
Verified Purchase
Helpful 0
Comment 0E***e
France
January 10, 2019
Exactly what was expected!
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed