Brocade E1MG-LX-A compatible SFP transceiver supports up to 10km link lengths over LC duplex SMF fiber. Each SFP transceiver module is individually tested to be used on a series of Brocade switches, routers, servers, network interface card (NICs) etc.
Featuring low power consumption, the hot swappable 1G SFP transceiver is ideal for Internet Service Provider (ISP) Gigabit Ethernet communication links, Enterprise LAN & SAN Networks, Data Center LAN & SAN Networks and other optical links.
![Brocade E1MG-LX-A Compatible SFP 1000BASE-LX 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP1G-LX-31.](https://resource.fs.com/mall/mainImg/20230327162839qucs4s.jpg)
Click to open expanded view
![Brocade E1MG-LX-A Compatible SFP 1000BASE-LX 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP1G-LX-31.](https://resource.fs.com/images/MXgAeDUpjLgkZzsn.jpg)
![Brocade E1MG-LX-A Compatible SFP 1000BASE-LX 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP1G-LX-31.](https://resource.fs.com/mall/mainImg/60x60/20230327162839qucs4s.jpg)
![Brocade E1MG-LX-A Compatible SFP 1000BASE-LX 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP1G-LX-31.](https://resource.fs.com/mall/mainImg/60x60/202303271640457l0a7i.jpg)
![Brocade E1MG-LX-A Compatible SFP 1000BASE-LX 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP1G-LX-31.](https://resource.fs.com/mall/mainImg/60x60/20230327164045ew1gf1.jpg)
![Brocade E1MG-LX-A Compatible SFP 1000BASE-LX 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP1G-LX-31.](https://resource.fs.com/mall/mainImg/60x60/20230327164045krlbvc.jpg)
![Brocade E1MG-LX-A Compatible SFP 1000BASE-LX 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP1G-LX-31.](https://resource.fs.com/mall/mainImg/60x60/20230327164045dxb5yb.jpg)
![Brocade E1MG-LX-A Compatible SFP 1000BASE-LX 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP1G-LX-31.](https://resource.fs.com/mall/mainImg/60x60/202208121519235y4cl8.jpg)
Brocade E1MG-LX-A Compatible SFP 1000BASE-LX 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module
Hot #39414
Hot #39414
9,52 € (Incl. VAT)
FS P/N: SFP1G-LX-31
21.1K Sold
1.7K Reviews
13 Questions
Transceiver Models:
Compatible:
13650 in DE Warehouse, Get it by 10 Jul, 2024
3245 in Global Warehouse, Get it by 23 Jul, 2024
110 in Transit, Get it by 2 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Brocade E1MG-LX-A Compatible 1000BASE-LX SFP Transceiver Module (SMF, 1310nm, 550m/10km, LC)
Specifications
Brocade Compatible
E1MG-LX-A
Vendor Name
FS
Form Factor
SFP
Max. Data Rate
1.25Gbps
Wavelength
1310nm
Max. Cable Distance
10km@SMF
Connector
Duplex LC
Media
SMF
Transmitter Type
FP
Receiver Type
PIN
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
TX Power
-9.5 ~ -3dBm
Receiver Sensitivity
< -20dBm
Power Consumption
≤1W
Receiver Overload
-3dBm
Bit Error Ratio (BER)
1E-12
Extinction Ratio
>9dB
EMC (Electro Magnetic Compatibility)
Supported
MTBF (LX)
4,761,904 Hours
Protocols
IEEE 802.3ah-2004, IEEE 802.3z, SFF-8472, SFP MSA (INF-8074i) Compliant
Warranty
5 Years
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/202303281118029s5shd.jpg)
Features
1G Connectivity for Data Center
Featured with low power consumption, the SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20230830171750v352hp.jpg)
Hot Pluggable SFP MSA Compliant
Digital Optical Monitoring
Class 1 FDA Laser Safety
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Questions & Answers
Ask a question
All (13)Unanswered Question (1)Matching Cables (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1512
200
64
1
0
P***w
United Arab Emirates
April 24, 2024
We are so happy that we choose the right product for our use. The way they support to get the right product for our use is exceptional. The support and help during the order and delivery were outstanding and the speedy delivery is truly unbelievable.
Verified Purchase
Helpful 0
Comment 0C***n
Netherlands
April 03, 2024
Transceivers seem to work happily in a pair of SFP ports in some Unifi kit, including sending power and other sensor information to the devices.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed