FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about SFP1G-SX-85.
This picture is about SFP1G-SX-85.
This picture is about SFP1G-SX-85.
This picture is about SFP1G-SX-85.
This picture is about SFP1G-SX-85.
This picture is about SFP1G-SX-85.
This picture is about SFP1G-SX-85.
This picture is about SFP1G-SX-85.
This picture is about SFP1G-SX-85.
This picture is about SFP1G-SX-85.
This picture is about SFP1G-SX-85.
This picture is about SFP1G-SX-85.

HW eSFP-GE-SX-MM850 Compatible SFP 1000BASE-SX 850nm 550m DOM Duplex LC/UPC MMF Optical Transceiver Module

#15426
#15426

≤0.8W 850nm MMF DDM

8,33 € (Incl. VAT)
FS P/N: SFP1G-SX-85
2.3K Sold
1.9K Reviews
7 Questions
16926 in DE Warehouse, Get it by 11 Sep, 2024
3372 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

HW eSFP-GE-SX-MM850 Compatible 1000BASE-SX SFP Transceiver Module (MMF, 850nm, 550m, LC, DOM)

HW eSFP-GE-SX-MM850 compatible SFP transceiver supports up to 550m link lengths over multi-mode fiber (MMF) using a wavelength of 850nm via an LC connector. Each SFP transceiver module is individually tested to be used on a series of HW switches, routers, servers, network interface card (NICs) etc.
Featuring low power consumption, the hot swappable 1G SFP transceiver is ideal for Internet Service Provider (ISP) Gigabit Ethernet communication links, Enterprise LAN & SAN Networks, Data Center LAN & SAN Networks and other optical links.

Specifications
HW Compatible
eSFP-GE-SX-MM850
Vendor Name
FS
Form Factor
SFP
Max. Data Rate
1000Mbps
Wavelength
850nm
Max. Cable Distance
550m over OM2 MMF
Connector
Duplex LC
Optical Components
VCSEL 850nm
Media
MMF
DOM Support
Yes
TX Power
-9.5 ~ - 3dBm
Receiver Sensitivity
< -17dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant, IEEE 802.3z

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
1G Connectivity for Data Center

Featured with low power consumption, the SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.

Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Hot Pluggable SFP MSA Compliant
Digital Optical Monitoring
Class 1 FDA Laser Safety
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network

Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.

Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
    4.8
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    1645
    213
    86
    1
    1

    B***s

    United States

    August 13, 2024
    5.0
    Hello, We did receive the items and everything works perfectly. We will 100% be using your company for our future needs. We have a large refresh coming up and will be ordering more.
    Verified Purchase
    Helpful 1
    Comment 0

    T***x

    Canada

    August 02, 2024
    5.0
    Confirms to be compatible and work flaswlessly with HPE/ Aruba 2530, HPE / Aruba 54xx ZL2 series.
    Verified Purchase
    Helpful 0
    Comment 0

    V***o

    Portugal

    July 22, 2024
    4.0
    Fast delivery.
    Low price.
    Professional transaction.
    Great professional products offer.
    Verified Purchase
    Helpful 0
    Comment 0
    See all reviews
    Resources
    Recently Viewed